Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

C400D-DMDM-6M5-X

CNT-400-DB CNT® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male, 6.5 m

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Braided cable assembly
Product Brand CNT®
Product Series CNT-400

General Specifications

Attachment, Connector B Field attachment
Body Style, Connector A Straight
Body Style, Connector B Straight
Cable Family CNT-400
Interface, Connector A 7-16 DIN Male
Interface, Connector B 7-16 DIN Male
Specification Sheet Revision Level A

Dimensions

Length 6.5 m | 21.325 ft
Nominal Size 0.400 in

Electrical Specifications

DTF, Connector A -28 dB
DTF, Connector B -28 dB

Jumper Assembly Sample Label

Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Braided cable assembly
Product Brand CNT®
Product Series CNT-400

General Specifications

Attachment, Connector B Field attachment
Body Style, Connector A Straight
Body Style, Connector B Straight
Cable Family CNT-400
Interface, Connector A 7-16 DIN Male
Interface, Connector B 7-16 DIN Male
Specification Sheet Revision Level A

Dimensions

Length 6.5 m | 21.325 ft
Nominal Size 0.400 in

Electrical Specifications

DTF, Connector A -28 dB
DTF, Connector B -28 dB
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification