C61B01P39 | C61B01P3901
Alarm Cable Assembly for Receive Multicouplers, 8 m
Specifications
Specifications
Product Classification
Product Type | Alarm cable assembly |
General Specifications
Application | Receive multicoupler |
Conductor Type | 24 AWG |
Conductors, quantity | 3 |
Connector Interface | 6-pin single row header Female |
Dimensions
Length | 8000 mm | 314.961 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | PVC |
Packaging and Weights
Weight, net | 210 g | 0.463 lb |
Product Classification
Product Type | Alarm cable assembly |
General Specifications
Application | Receive multicoupler |
Conductor Type | 24 AWG |
Conductors, quantity | 3 |
Connector Interface | 6-pin single row header Female |
Dimensions
Length | 8000 mm | 314.961 in |
Material Specifications
Material Type | PVC |
Packaging and Weights
Weight, net | 210 g | 0.463 lb |
Click on image to enlarge. |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse