FIST® GR2/3 Horizontal patch cord panel for storing patch cord overlength, 19” wide, 4HU high with 5 half round drums, for either right or left patch cord entrance
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Slack storage panel |
Product Brand | FIST® |
Product Series | FIST-GR3 |
General Specifications
Application | For use with any 19" rack mount panels |
Mounting | Backmount frames |
Orientation | Horizontal |
Dimensions
Height | 170 mm | 6.693 in |
Width | 482 mm | 18.976 in |
Depth | 260 mm | 10.236 in |
Material Specifications
Material Type | Powder-coated steel |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Slack storage panel |
Product Brand | FIST® |
Product Series | FIST-GR3 |
General Specifications
Application | For use with any 19" rack mount panels |
Mounting | Backmount frames |
Orientation | Horizontal |
Dimensions
Height | 170 mm | 6.693 in |
Width | 482 mm | 18.976 in |
Depth | 260 mm | 10.236 in |
Material Specifications
Material Type | Powder-coated steel |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse