65271007-02 | 6527 1 007-02
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Blanking Panel Kit, 2U, 19 in
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Blank Panel |
General Specifications
Color | Black |
Rack Type | EIA 19 in |
Rack Units | 2 |
Packaging and Weights
Height, packed | 88 mm | 3.465 in |
Width, packed | 483 mm | 19.016 in |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Blank Panel |
General Specifications
Color | Black |
Rack Type | EIA 19 in |
Rack Units | 2 |
Packaging and Weights
Height, packed | 88 mm | 3.465 in |
Width, packed | 483 mm | 19.016 in |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse