FMT Fiber Storage Panel, with sliding tray and storage spools, 2RU, 19 in, putty white
Specifications
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber storage panel |
Product Series | FMT |
General Specifications
Functionality | Slack storage |
Body Style | Symmetrical |
Color | Black + Putty white (front) |
Growth Configuration | Unloaded |
Interface, front | Unloaded |
Rack Type | EIA 19 in | EIA 23 in |
Rack Units | 2 |
Shelf Movement | Sliding |
Splicing Capacity, maximum | 0 |
Total Ports, quantity | 0 |
Dimensions
Height | 88.9 mm | 3.5 in |
Width | 482.6 mm | 19 in |
Depth | 279.91 mm | 11.02 in |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber storage panel |
Product Series | FMT |
General Specifications
Functionality | Slack storage |
Body Style | Symmetrical |
Color | Black + Putty white (front) |
Growth Configuration | Unloaded |
Interface, front | Unloaded |
Rack Type | EIA 19 in | EIA 23 in |
Rack Units | 2 |
Shelf Movement | Sliding |
Splicing Capacity, maximum | 0 |
Total Ports, quantity | 0 |
Dimensions
Height | 88.9 mm | 3.5 in |
Width | 482.6 mm | 19 in |
Depth | 279.91 mm | 11.02 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Packaging and Weights
Packaging quantity | 1 |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Selection Guide
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Selection Guide
Product Specification
Visio Stencil
Warranty
Other Ways to Browse