FDF Fiber Termination/Splice Chassis, 72 SC/UPC, singlemode, 7 in x 19 in, putty white
Specifications
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch/splice chassis |
Product Series | FDF |
General Specifications
Functionality | Patching | Splicing |
Application | Used in rear-load FDF-style frames only |
Body Style | Symmetrical |
Color | Putty white |
Growth Configuration | Fully loaded |
Interface, front | SC/UPC |
Patch Cord Entry Location | Front, left side | Front, right side |
Rack Type | EIA 23 in |
Rack Units | 4 |
Shelf Movement | Fixed |
Total Ports, quantity | 72 |
Dimensions
Height | 177.8 mm | 7 in |
Width | 482.6 mm | 19.000 in |
Depth | 304.8 mm | 12 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch/splice chassis |
Product Series | FDF |
General Specifications
Functionality | Patching | Splicing |
Application | Used in rear-load FDF-style frames only |
Body Style | Symmetrical |
Color | Putty white |
Growth Configuration | Fully loaded |
Interface, front | SC/UPC |
Patch Cord Entry Location | Front, left side | Front, right side |
Rack Type | EIA 23 in |
Rack Units | 4 |
Shelf Movement | Fixed |
Total Ports, quantity | 72 |
Dimensions
Height | 177.8 mm | 7 in |
Width | 482.6 mm | 19.000 in |
Depth | 304.8 mm | 12 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse