Fiber Optic Adapter Pack, multimode, LC, duplex, 12-port, black
Specifications
Specifications
Product Classification
Regional Availability | Asia | EMEA | Latin America |
Portfolio | NETCONNECT® |
Product Type | Fiber adapter pack |
General Specifications
Adapter Color | Black |
Adapters, quantity, front | 6 |
Body Style | Duplex | Straight orientation |
Color, front | Black |
Interface | LC/UPC |
Total Ports, quantity, front | 12 |
Dimensions
Height | 29.21 mm | 1.15 in |
Width | 129.54 mm | 5.1 in |
Material Specifications
Alignment Sleeve Material | Ceramic |
Material Type | Aluminum | Thermoplastic |
Optical Specifications
Fiber Mode | Multimode |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | EMEA | Latin America |
Portfolio | NETCONNECT® |
Product Type | Fiber adapter pack |
General Specifications
Adapter Color | Black |
Adapters, quantity, front | 6 |
Body Style | Duplex | Straight orientation |
Color, front | Black |
Interface | LC/UPC |
Total Ports, quantity, front | 12 |
Dimensions
Height | 29.21 mm | 1.15 in |
Width | 129.54 mm | 5.1 in |
Material Specifications
Alignment Sleeve Material | Ceramic |
Material Type | Aluminum | Thermoplastic |
Optical Specifications
Fiber Mode | Multimode |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer View Model
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer View Model
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse