107059909 | 110DW2-100
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
110 Wiring Blocks, 100 pair count, without 110 connecting blocks, without legs
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Block |
General Specifications
Product Design | 110 |
ANSI/TIA Category | 5 | 6 |
Block Type | D |
Color | White |
Pairs, quantity | 100 |
Dimensions
Height | 91.19 mm | 3.59 in |
Width | 215.9 mm | 8.5 in |
Depth | 35.56 mm | 1.4 in |
Material Specifications
Material Type | Copper alloy | High-impact, flame retardant, thermoplastic |
Mechanical Specifications
Plug Insertion Life, minimum | 200 times |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Block |
General Specifications
Product Design | 110 |
ANSI/TIA Category | 5 | 6 |
Block Type | D |
Color | White |
Pairs, quantity | 100 |
Dimensions
Height | 91.19 mm | 3.59 in |
Width | 215.9 mm | 8.5 in |
Depth | 35.56 mm | 1.4 in |
Material Specifications
Material Type | Copper alloy | High-impact, flame retardant, thermoplastic |
Mechanical Specifications
Plug Insertion Life, minimum | 200 times |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse