103801254 | 110C-5
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
110 Connecting Block, 5 pair count, 10 per package
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Block |
General Specifications
Product Design | 110 |
Color | White |
Lug Attachment | Field attached |
Pairs, quantity | 5 |
Dimensions
Height | 6.35 mm | 0.25 in |
Width | 38.1 mm | 1.5 in |
Depth | 23.62 mm | 0.93 in |
Compatible Conductor Gauge, stranded | 22 AWG | 23 AWG | 24 AWG | 26 AWG |
Material Specifications
Contact Plating Material | Nickel |
Material Type | Copper alloy |
Mechanical Specifications
Plug Insertion Life, minimum | 200 times |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 10 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Block |
General Specifications
Product Design | 110 |
Color | White |
Lug Attachment | Field attached |
Pairs, quantity | 5 |
Dimensions
Height | 6.35 mm | 0.25 in |
Width | 38.1 mm | 1.5 in |
Depth | 23.62 mm | 0.93 in |
Compatible Conductor Gauge, stranded | 22 AWG | 23 AWG | 24 AWG | 26 AWG |
Material Specifications
Contact Plating Material | Nickel |
Material Type | Copper alloy |
Mechanical Specifications
Plug Insertion Life, minimum | 200 times |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 10 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse