103801247 | 110C-4
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
110 Connecting Block, 4 pair count, 10 per package
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Block |
General Specifications
Product Design | 110 |
Color | White |
Lug Attachment | Field attached |
Pairs, quantity | 4 |
Dimensions
Height | 6.35 mm | 0.25 in |
Width | 30.48 mm | 1.2 in |
Depth | 23.62 mm | 0.93 in |
Compatible Conductor Gauge, stranded | 22 AWG | 23 AWG | 24 AWG | 26 AWG |
Material Specifications
Contact Plating Material | Nickel |
Material Type | Copper alloy |
Mechanical Specifications
Plug Insertion Life, minimum | 200 times |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 10 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Block |
General Specifications
Product Design | 110 |
Color | White |
Lug Attachment | Field attached |
Pairs, quantity | 4 |
Dimensions
Height | 6.35 mm | 0.25 in |
Width | 30.48 mm | 1.2 in |
Depth | 23.62 mm | 0.93 in |
Compatible Conductor Gauge, stranded | 22 AWG | 23 AWG | 24 AWG | 26 AWG |
Material Specifications
Contact Plating Material | Nickel |
Material Type | Copper alloy |
Mechanical Specifications
Plug Insertion Life, minimum | 200 times |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 10 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse