569579-1
- Available in:
- EMEA
CERTI-SEAL Copper Closure, unpressurized, gel sealed, butt/in-line, for up to 6 pair splices
Specifications
Features and Benefits
- One-piece, snap-together latching system with pre-installed gel sealant eliminating special handling
- Accommodates a variety of cables and connector types
- High-compression, high-impact housing provides maximum durability
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Gel filled closure |
Product Series | CERTI-SEAL |
General Specifications
Cable Sealing Type | Gel filled |
Color | Black |
Splicing Capacity, maximum | 6 |
Dimensions
Height | 25.4 mm | 1 in |
Width | 106.43 mm | 4.19 in |
Length | 152.4 mm | 6 in |
Environmental Specifications
Environmental Space | Aerial | Buried |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Gel filled closure |
Product Series | CERTI-SEAL |
General Specifications
Cable Sealing Type | Gel filled |
Color | Black |
Splicing Capacity, maximum | 6 |
Dimensions
Height | 25.4 mm | 1 in |
Width | 106.43 mm | 4.19 in |
Length | 152.4 mm | 6 in |
Environmental Specifications
Environmental Space | Aerial | Buried |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse