Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

EW240

Base Product: STANDARD-ELLIPTICAL-WAVEGUIDE

EW240, HELIAX® Standard Elliptical Waveguide, 24.0–26.5 GHz, black PE jacket

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Standard elliptical waveguide
Product Brand HELIAX®
Product Series Standard

General Specifications

Jacket Color Black
Performance Note Values typical, unless otherwise stated

Dimensions

Diameter Over Jacket (E Plane) 15.2 mm | 0.598 in
Diameter Over Jacket (H Plane) 9.65 mm | 0.38 in
Cable Volume 56 L/km | 0.603 ft³/kft

Electrical Specifications

eTE11 Mode Cutoff 15.19 GHz
Group Delay at Frequency 127 ns/100 ft @ 25.300 GHz | 417 ns/100 m @ 25.300 GHz
Operating Frequency Band 24.0 – 26.5 GHz

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW) Group Velocity %
24.0 GHz 34.677 10.570 0.30 77.40
24.4 GHz 34.256 10.441 0.31 78.30
24.8 GHz 33.874 10.325 0.31 79.00
25.2 GHz 33.525 10.219 0.31 79.80
25.6 GHz 33.205 10.121 0.32 80.50
26.0 GHz 32.912 10.032 0.32 81.20
26.4 GHz 32.642 9.949 0.32 81.80

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
24.0–26.5 GHz 1.150 23.13

Material Specifications

Conductor Material Corrugated copper
Jacket Material PE

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 4 mm | 0.157 in
Minimum Bend Radius, Multiple Bends (H Plane) 9 mm | 0.354 in
Minimum Bend Radius, Single Bend (E Plane) 4 mm | 0.157 in
Minimum Bend Radius, Single Bend (H Plane) 9 mm | 0.354 in
Maximum Twist 6.562 °/m | 2 °/ft

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 23.889 °C | 75 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Temperature Rise 42 °F | 107.6 °F

Packaging and Weights

Cable weight 0.16 kg/m | 0.108 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Standard elliptical waveguide
Product Brand HELIAX®
Product Series Standard

General Specifications

Jacket Color Black
Performance Note Values typical, unless otherwise stated

Dimensions

Diameter Over Jacket (E Plane) 15.2 mm | 0.598 in
Diameter Over Jacket (H Plane) 9.65 mm | 0.38 in
Cable Volume 56 L/km | 0.603 ft³/kft

Electrical Specifications

eTE11 Mode Cutoff 15.19 GHz
Group Delay at Frequency 127 ns/100 ft @ 25.300 GHz | 417 ns/100 m @ 25.300 GHz
Operating Frequency Band 24.0 – 26.5 GHz

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW) Group Velocity %
24.0 GHz 34.677 10.570 0.30 77.40
24.4 GHz 34.256 10.441 0.31 78.30
24.8 GHz 33.874 10.325 0.31 79.00
25.2 GHz 33.525 10.219 0.31 79.80
25.6 GHz 33.205 10.121 0.32 80.50
26.0 GHz 32.912 10.032 0.32 81.20
26.4 GHz 32.642 9.949 0.32 81.80

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
24.0–26.5 GHz 1.150 23.13

Material Specifications

Conductor Material Corrugated copper
Jacket Material PE

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 4 mm | 0.157 in
Minimum Bend Radius, Multiple Bends (H Plane) 9 mm | 0.354 in
Minimum Bend Radius, Single Bend (E Plane) 4 mm | 0.157 in
Minimum Bend Radius, Single Bend (H Plane) 9 mm | 0.354 in
Maximum Twist 6.562 °/m | 2 °/ft

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 23.889 °C | 75 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Temperature Rise 42 °F | 107.6 °F

Packaging and Weights

Cable weight 0.16 kg/m | 0.108 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification