C-15-UW-43-AI6
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
15 dB, Air Directional Coupler, 555–6000 MHz
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Directional coupler |
General Specifications
Device Type | Coupler |
Application | Indoor/Outdoor |
Color | White |
Inner Contact Plating | Silver |
Interface | 4.3-10 Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 22 mm | 0.866 in |
Width | 72 mm | 2.835 in |
Length | 159 mm | 6.26 in |
Electrical Specifications
3rd Order IMD | -165 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss at Frequency Band | 0.5 dB @ 555–6000 MHz |
Average Power, maximum | 300 W |
Coupling | 15 dB |
Coupling Tolerance | ±1.3dB |
Impedance | 50 ohm |
Isolation at Frequency Band | 28 dB @ 4900–6000 MHz | 33 dB @ 2700–3800 MHz | 33 dB @ 3800–4900 MHz | 33 dB @ 555–2700 MHz |
Operating Frequency Band | 555 – 6000 MHz |
Peak Power, maximum | 1 kW |
Reflected Power, maximum | 200 W |
VSWR at Frequency Band | 1.25:1 @ 2700–3800 MHz | 1.2:1 @ 555–2700 MHz | 1.3:1 @ 3800–6000 MHz |
Mechanical Specifications
Coupling Nut Proof Torque | 7 N-m | 61.955 in lb |
Environmental Specifications
Operating Temperature | -35 °C to +85 °C (-31 °F to +185 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Height, packed | 45 mm | 1.772 in |
Width, packed | 98 mm | 3.858 in |
Length, packed | 180 mm | 7.087 in |
Weight, gross | 0.44 kg | 0.97 lb |
Weight, net | 0.38 kg | 0.838 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Directional coupler |
General Specifications
Device Type | Coupler |
Application | Indoor/Outdoor |
Color | White |
Inner Contact Plating | Silver |
Interface | 4.3-10 Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 22 mm | 0.866 in |
Width | 72 mm | 2.835 in |
Length | 159 mm | 6.26 in |
Electrical Specifications
3rd Order IMD | -165 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss at Frequency Band | 0.5 dB @ 555–6000 MHz |
Average Power, maximum | 300 W |
Coupling | 15 dB |
Coupling Tolerance | ±1.3dB |
Impedance | 50 ohm |
Isolation at Frequency Band | 28 dB @ 4900–6000 MHz | 33 dB @ 2700–3800 MHz | 33 dB @ 3800–4900 MHz | 33 dB @ 555–2700 MHz |
Operating Frequency Band | 555 – 6000 MHz |
Peak Power, maximum | 1 kW |
Reflected Power, maximum | 200 W |
VSWR at Frequency Band | 1.25:1 @ 2700–3800 MHz | 1.2:1 @ 555–2700 MHz | 1.3:1 @ 3800–6000 MHz |
Mechanical Specifications
Coupling Nut Proof Torque | 7 N-m | 61.955 in lb |
Environmental Specifications
Operating Temperature | -35 °C to +85 °C (-31 °F to +185 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Height, packed | 45 mm | 1.772 in |
Width, packed | 98 mm | 3.858 in |
Length, packed | 180 mm | 7.087 in |
Weight, gross | 0.44 kg | 0.97 lb |
Weight, net | 0.38 kg | 0.838 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse