ATC300-1000
Rack Mount Controller
Specifications
Features and Benefits
- Manages RET antennas and AISG TMAs remotely over a network
- Provides one AISG and six SMB ports on one controller
- Supports up to 32 antenna line devices depending on cable configuration and power consumption
- Accepts either –48 Vdc or +24 Vdc
- For indoor use only
Specifications
Product Classification
Product Type | RET controller |
General Specifications
AISG Alarm Relays | Major | Minor |
AISG Input Connector | 8-pin DIN Female |
AISG Input Connector Quantity | 1 |
Auxiliary Interface | Serial RS-232 DB9 Female |
Color | Black |
EU Certification | CB | CE |
Modem Interface | SMB Female |
Modem Interface Quantity | 6 |
Network Interface | Ethernet RJ45 |
Network Protocol | Internet Protocol |
Rack Type | EIA 19 in |
Rack Units | 1 |
Remote Control Capability | HTTP | SNMPv2c |
Dimensions
Height | 43.18 mm | 1.7 in |
Width | 482.6 mm | 19 in |
Depth | 205.7 mm | 8.098 in |
Electrical Specifications
Input Voltage | +24 Vdc | -48 Vdc |
Output Current at Voltage, continuous | 1.6 A @ 24 V |
Output Current at Voltage, maximum | 2.0 A @ 24 V |
Output Voltage, typical | 24 V |
Electromagnetic Compatibility (EMC) | CFR 47 Part 15, Subpart B, Class A | EN 55022 | EN 55024 | EN 61000-4-2 | EN 61000-4-3 | EN 61000-4-4 | EN 61000-4-5 | EN 61000-4-6 | EN 61000-4-8 | ETS 300 386 V1.3.2 2003 | ICES-003 Issue 4 CAN/CSA-CEI/IEC CISPR 22:02 |
Interface Protocol Signal | Data | dc |
Power Consumption, idle state | 5 W |
Power Consumption, maximum | 70 W |
Protocol | AISG 1.0 | AISG 1.1 | AISG 2.0 |
Interface Port Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Aluminum extrusion |
Environmental Specifications
Operating Temperature | -20 °C to +55 °C (-4 °F to +131 °F) |
Relative Humidity | 5%–95%, non-condensing |
Climatic Sequence Test Method | IEC 60068-2-14 |
Cold Exposure Test Method | IEC 60068-2-1 |
Damp Heat Exposure Test Method | IEC 60068-2-30, Test Condition Db |
Heat Exposure Test Method | IEC 60068-2-2 |
Operating Altitude | –100 meters to 3,000 meters |
Packaged Product Shock Test Method | ASTM D4169 | GR-63-CORE, Section 4.1.1 |
Packaging and Weights
Included | Control unit | Ethernet crossover cable | RS 232 serial cable | Site configuration worksheet |
Weight, net | 1.6 kg | 3.527 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | RET controller |
General Specifications
AISG Alarm Relays | Major | Minor |
AISG Input Connector | 8-pin DIN Female |
AISG Input Connector Quantity | 1 |
Auxiliary Interface | Serial RS-232 DB9 Female |
Color | Black |
EU Certification | CB | CE |
Modem Interface | SMB Female |
Modem Interface Quantity | 6 |
Network Interface | Ethernet RJ45 |
Network Protocol | Internet Protocol |
Rack Type | EIA 19 in |
Rack Units | 1 |
Remote Control Capability | HTTP | SNMPv2c |
Dimensions
Height | 43.18 mm | 1.7 in |
Width | 482.6 mm | 19 in |
Depth | 205.7 mm | 8.098 in |
Electrical Specifications
Input Voltage | +24 Vdc | -48 Vdc |
Output Current at Voltage, continuous | 1.6 A @ 24 V |
Output Current at Voltage, maximum | 2.0 A @ 24 V |
Output Voltage, typical | 24 V |
Electromagnetic Compatibility (EMC) | CFR 47 Part 15, Subpart B, Class A | EN 55022 | EN 55024 | EN 61000-4-2 | EN 61000-4-3 | EN 61000-4-4 | EN 61000-4-5 | EN 61000-4-6 | EN 61000-4-8 | ETS 300 386 V1.3.2 2003 | ICES-003 Issue 4 CAN/CSA-CEI/IEC CISPR 22:02 |
Interface Protocol Signal | Data | dc |
Power Consumption, idle state | 5 W |
Power Consumption, maximum | 70 W |
Protocol | AISG 1.0 | AISG 1.1 | AISG 2.0 |
Material Specifications
Material Type | Aluminum extrusion |
Environmental Specifications
Operating Temperature | -20 °C to +55 °C (-4 °F to +131 °F) |
Relative Humidity | 5%–95%, non-condensing |
Climatic Sequence Test Method | IEC 60068-2-14 |
Cold Exposure Test Method | IEC 60068-2-1 |
Damp Heat Exposure Test Method | IEC 60068-2-30, Test Condition Db |
Heat Exposure Test Method | IEC 60068-2-2 |
Operating Altitude | –100 meters to 3,000 meters |
Packaged Product Shock Test Method | ASTM D4169 | GR-63-CORE, Section 4.1.1 |
Packaging and Weights
Included | Control unit | Ethernet crossover cable | RS 232 serial cable | Site configuration worksheet |
Weight, net | 1.6 kg | 3.527 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse