HN-10-SP
Head Frame - 1710 - 2170MHz Antennas with TMA Enclosure
Specifications
Specifications
Product Classification
Product Type | Head frame |
General Specifications
Application | Outdoor |
Dimensions
Height | 2000 mm | 78.74 in |
Diameter, at zero degrees panning | 345 mm | 13.583 in |
Antenna Panning Capability | ±25° |
Weight, net | 68 kg | 149.914 lb |
Electrical Specifications
Lightning Protection | Chassis ground |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 600.0 N @ 160 km/h (134.9 lbf @ 160 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Head frame |
General Specifications
Application | Outdoor |
Dimensions
Height | 2000 mm | 78.74 in |
Diameter, at zero degrees panning | 345 mm | 13.583 in |
Antenna Panning Capability | ±25° |
Weight, net | 68 kg | 149.914 lb |
Electrical Specifications
Lightning Protection | Chassis ground |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 600.0 N @ 160 km/h (134.9 lbf @ 160 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse