RVVPX308.11B-T2H
6-port sector antenna, 2x 694–960 and 4x 1695–2690 MHz, 65° HPBW, 3x RET with manual override and internal Bias-Tee's.
Features and Benefits
- Internal RET actuators are connected in SRET configuration, with dedicated AISG ports for each band
- Each port has an integrated bias tee, and each band has its own smart switch that automatically selects between bias tee or AISG inputs according to a predetermined priority table
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 3 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 2 | Port 3 | Port 4 | Port 5 | Port 6 |
Internal RET | High band (2) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 2065 mm | 81.299 in |
Net Weight, without mounting kit | 29.7 kg | 65.477 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2300–2690 |
Gain, dBi | 15.3 | 15.9 | 16.2 | 17.4 | 17.9 | 18.4 |
Beamwidth, Horizontal, degrees | 69 | 67 | 65 | 62 | 62 | 62 |
Beamwidth, Vertical, degrees | 12.5 | 11.1 | 10.2 | 7.5 | 6.6 | 5.4 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 18 | 18 | 18 | 18 | 18 |
Null Fill, dB | -22 | -22 | -22 | -22 | -22 | -22 |
Front-to-Back Ratio at 180°, dB | 29 | 32 | 33 | 33 | 38 | 38 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 175 | 175 | 175 | 175 | 175 | 175 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2300–2690 |
Gain by all Beam Tilts, average, dBi | 15.1 | 15.7 | 16.1 | 17.1 | 17.7 | 18.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.3 | ±0.1 | ±0.5 | ±0.3 | ±0.4 |
Gain by Beam Tilt, average, dBi | 0 ° | 15.1 5 ° | 15.1 10 ° | 15.0 | 0 ° | 15.7 5 ° | 15.7 10 ° | 15.7 | 0 ° | 16.1 5 ° | 16.1 10 ° | 16.1 | 0 ° | 17.1 5 ° | 17.1 10 ° | 17.2 | 0 ° | 17.7 5 ° | 17.7 10 ° | 17.7 | 0 ° | 18.2 5 ° | 18.2 10 ° | 18.0 |
Beamwidth, Horizontal Tolerance, degrees | ±0.9 | ±1.1 | ±1.8 | ±2.8 | ±2.5 | ±5.8 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±0.6 | ±0.3 | ±0.5 | ±0.5 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 18 | 18 | 18 | 18 | 18 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 26 | 27 | 26 | 28 | 29 |
CPR at Boresight, dB | 15 | 17 | 17 | 18 | 20 | 19 |
CPR at Sector, dB | 12 | 12 | 14 | 13 | 12 | 10 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 348.0 N @ 150 km/h (78.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 294.0 N @ 150 km/h (66.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 737.0 N @ 150 km/h (165.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 369.0 N @ 150 km/h (83.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 436 mm | 17.165 in |
Depth, packed | 320 mm | 12.598 in |
Length, packed | 2250 mm | 88.583 in |
Weight, gross | 50.2 kg | 110.672 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 3 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 2 | Port 3 | Port 4 | Port 5 | Port 6 |
Internal RET | High band (2) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 2065 mm | 81.299 in |
Net Weight, without mounting kit | 29.7 kg | 65.477 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2300–2690 |
Gain, dBi | 15.3 | 15.9 | 16.2 | 17.4 | 17.9 | 18.4 |
Beamwidth, Horizontal, degrees | 69 | 67 | 65 | 62 | 62 | 62 |
Beamwidth, Vertical, degrees | 12.5 | 11.1 | 10.2 | 7.5 | 6.6 | 5.4 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 18 | 18 | 18 | 18 | 18 |
Null Fill, dB | -22 | -22 | -22 | -22 | -22 | -22 |
Front-to-Back Ratio at 180°, dB | 29 | 32 | 33 | 33 | 38 | 38 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 175 | 175 | 175 | 175 | 175 | 175 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2300–2690 |
Gain by all Beam Tilts, average, dBi | 15.1 | 15.7 | 16.1 | 17.1 | 17.7 | 18.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.3 | ±0.1 | ±0.5 | ±0.3 | ±0.4 |
Gain by Beam Tilt, average, dBi | 0 ° | 15.1; 5 ° | 15.1; 10 ° | 15.0 | 0 ° | 15.7; 5 ° | 15.7; 10 ° | 15.7 | 0 ° | 16.1; 5 ° | 16.1; 10 ° | 16.1 | 0 ° | 17.1; 5 ° | 17.1; 10 ° | 17.2 | 0 ° | 17.7; 5 ° | 17.7; 10 ° | 17.7 | 0 ° | 18.2; 5 ° | 18.2; 10 ° | 18.0 |
Beamwidth, Horizontal Tolerance, degrees | ±0.9 | ±1.1 | ±1.8 | ±2.8 | ±2.5 | ±5.8 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±0.6 | ±0.3 | ±0.5 | ±0.5 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 18 | 18 | 18 | 18 | 18 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 26 | 27 | 26 | 28 | 29 |
CPR at Boresight, dB | 15 | 17 | 17 | 18 | 20 | 19 |
CPR at Sector, dB | 12 | 12 | 14 | 13 | 12 | 10 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 348.0 N @ 150 km/h (78.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 294.0 N @ 150 km/h (66.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 737.0 N @ 150 km/h (165.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 369.0 N @ 150 km/h (83.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 436 mm | 17.165 in |
Depth, packed | 320 mm | 12.598 in |
Length, packed | 2250 mm | 88.583 in |
Weight, gross | 50.2 kg | 110.672 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse