RRVV-65D-R6D
8-port sector antenna, 4x 694–960, 4x 1695–2180/ 2490–2690 MHz, 65° HPBW , 6x RET
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Internal SBT on low and high band allow remote RET control from the radio over the RF jumper cable
- Utilize new aerodynamic endcap for wind load optimization
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 5 |
Internal RET | High band (4) | Low band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
Net Weight, antenna only | 52 kg | 114.640 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2180 MHz | 2490 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1,Y2,B1,B2 | Y1,Y2,B1,B2 | Y1,Y2,B1,B2 | |
Frequency Band, MHz | 694–790 | 790–890 | 880–960 | 1695–1920 | 1920–2180 | 2490–2690 |
RF Port | 1,2,3,4 | 1,2,3,4 | 1,2,3,4 | 5,6,7,8 | 5,6,7,8 | 5,6,7,8 |
Gain, dBi | 15.7 | 16.1 | 16.6 | 16.5 | 16.6 | 16.4 |
Beamwidth, Horizontal, degrees | 77 | 67 | 68 | 58 | 62 | 68 |
Beamwidth, Vertical, degrees | 7.4 | 6.6 | 6.2 | 6.8 | 6.1 | 5.1 |
Beam Tilt, degrees | 1–11 | 1–11 | 1–11 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 16 | 16 | 20 | 18 | 18 | 17 |
Front-to-Back Ratio at 180°, dB | 29 | 30 | 32 | 34 | 34 | 25 |
Isolation, Cross Polarization, dB | 26 | 26 | 26 | 26 | 26 | 26 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2935 mm | 115.551 in |
Weight, gross | 72.9 kg | 160.717 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 5 |
Internal RET | High band (4) | Low band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
Net Weight, antenna only | 52 kg | 114.640 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2180 MHz | 2490 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1,Y2,B1,B2 | Y1,Y2,B1,B2 | Y1,Y2,B1,B2 | |
Frequency Band, MHz | 694–790 | 790–890 | 880–960 | 1695–1920 | 1920–2180 | 2490–2690 |
RF Port | 1,2,3,4 | 1,2,3,4 | 1,2,3,4 | 5,6,7,8 | 5,6,7,8 | 5,6,7,8 |
Gain, dBi | 15.7 | 16.1 | 16.6 | 16.5 | 16.6 | 16.4 |
Beamwidth, Horizontal, degrees | 77 | 67 | 68 | 58 | 62 | 68 |
Beamwidth, Vertical, degrees | 7.4 | 6.6 | 6.2 | 6.8 | 6.1 | 5.1 |
Beam Tilt, degrees | 1–11 | 1–11 | 1–11 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 16 | 16 | 20 | 18 | 18 | 17 |
Front-to-Back Ratio at 180°, dB | 29 | 30 | 32 | 34 | 34 | 25 |
Isolation, Cross Polarization, dB | 26 | 26 | 26 | 26 | 26 | 26 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2935 mm | 115.551 in |
Weight, gross | 72.9 kg | 160.717 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse