RRV4-65B-R6H4-V3
12-port sector antenna, 4x 694–960 and 8x 1695-2690 MHz, 65°HPBW, 6x RET
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2000 mm | 78.740 in |
Net Weight, antenna only | 32.4 kg | 71.430 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | |
Frequency Band, MHz | 694–790 | 790–890 | 880–960 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
RF Port | 1-4 | 1-4 | 1-4 | 5-12 | 5-12 | 5-12 | 5-12 |
Gain at Mid Tilt, dBi | 14.9 | 15.3 | 15.4 | 17.1 | 18.1 | 18.6 | 18.7 |
Beamwidth, Horizontal, degrees | 70 | 65 | 65 | 70 | 63 | 57 | 56 |
Beamwidth, Vertical, degrees | 10.7 | 9.4 | 8.8 | 6.3 | 5.7 | 5 | 4.8 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 15 | 15 | 17 | 18 | 22 | 21 |
Front-to-Back Ratio at 180°, dB | 31 | 31 | 32 | 34 | 32 | 32 | 32 |
Isolation, Cross Polarization, dB | 27 | 27 | 27 | 27 | 27 | 27 | 27 |
Isolation, Inter-band, dB | 26 | 26 | 26 | 26 | 26 | 26 | 26 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 250 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.65 m² | 6.997 ft² |
Effective Projective Area (EPA), lateral | 0.2 m² | 2.153 ft² |
Wind Loading @ Velocity, frontal | 688.0 N @ 150 km/h (154.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 210.0 N @ 150 km/h (47.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 826.0 N @ 150 km/h (185.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 474.0 N @ 150 km/h (106.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 318 mm | 12.520 in |
Length, packed | 2121 mm | 83.504 in |
Weight, gross | 44.5 kg | 98.106 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2000 mm | 78.740 in |
Net Weight, antenna only | 32.4 kg | 71.430 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | |
Frequency Band, MHz | 694–790 | 790–890 | 880–960 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
RF Port | 1-4 | 1-4 | 1-4 | 5-12 | 5-12 | 5-12 | 5-12 |
Gain at Mid Tilt, dBi | 14.9 | 15.3 | 15.4 | 17.1 | 18.1 | 18.6 | 18.7 |
Beamwidth, Horizontal, degrees | 70 | 65 | 65 | 70 | 63 | 57 | 56 |
Beamwidth, Vertical, degrees | 10.7 | 9.4 | 8.8 | 6.3 | 5.7 | 5 | 4.8 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 15 | 15 | 17 | 18 | 22 | 21 |
Front-to-Back Ratio at 180°, dB | 31 | 31 | 32 | 34 | 32 | 32 | 32 |
Isolation, Cross Polarization, dB | 27 | 27 | 27 | 27 | 27 | 27 | 27 |
Isolation, Inter-band, dB | 26 | 26 | 26 | 26 | 26 | 26 | 26 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 250 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.65 m² | 6.997 ft² |
Effective Projective Area (EPA), lateral | 0.2 m² | 2.153 ft² |
Wind Loading @ Velocity, frontal | 688.0 N @ 150 km/h (154.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 210.0 N @ 150 km/h (47.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 826.0 N @ 150 km/h (185.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 474.0 N @ 150 km/h (106.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 318 mm | 12.520 in |
Length, packed | 2121 mm | 83.504 in |
Weight, gross | 44.5 kg | 98.106 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse