NHH-55C-HG-R2B
6-port Next Generation High Performance Sector Antenna, 2x 698–896 and 4x 1695–2200 MHz, 55° HPBW, 2x RETs.
Features and Benefits
- Antenna optimized for higher gain with improved radiation efficiency
- Designed to reduce SUB 1 alarm triggers with pattern consistency between low band and mid band
- Enhanced interference mitigation for improved SINR and throughput
- Interleaved dipole technology results into an attractive, low wind load mechanical package
- Internal SBTs allow remote RET control from the radio over the RF jumper cable
- Powered by ANDREW’s next generation high-efficiency SEED™ technology
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 4x 8 pin connector as per IEC 60130-9 Daisy chain in: Male / Daisy chain out: Female Pin3: RS485A(AISG_B), Pin5: RS485B(AISG_A), Pin6: DC 10~30V, Pin7: DC_ Return |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 3 |
Internal RET | Low band (1) | Mid band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 2438 mm | 95.984 in |
Net Weight, antenna only | 32.6 kg | 71.871 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2200 MHz |
Polarization | ±45° |
Electrical Specifications
R1 | R1 | B1,B2 | B1,B2 | B1,B2 | |
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 |
RF Port | 1,2 | 1,2 | 3,4,5,6 | 3,4,5,6 | 3,4,5,6 |
Gain, dBi | 17.4 | 17.1 | 19.1 | 19.3 | 19.6 |
Beamwidth, Horizontal, degrees | 58 | 55 | 56 | 57 | 55 |
Beamwidth, Vertical, degrees | 8.8 | 7.9 | 5.2 | 4.8 | 4.7 |
Beam Tilt, degrees | 0–11 | 0–11 | 0–7 | 0–7 | 0–7 |
USLS (First Lobe), dB | 17 | 16 | 17 | 17 | 16 |
Front-to-Back Ratio at 180°, dB | 29 | 30 | 27 | 28 | 31 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 382.0 N @ 150 km/h (85.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 346.0 N @ 150 km/h (77.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 768.0 N @ 150 km/h (172.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 437.0 N @ 150 km/h (98.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 505 mm | 19.882 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 2570 mm | 101.181 in |
Weight, gross | 48.4 kg | 106.704 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 4x 8 pin connector as per IEC 60130-9 Daisy chain in: Male / Daisy chain out: Female Pin3: RS485A(AISG_B), Pin5: RS485B(AISG_A), Pin6: DC 10~30V, Pin7: DC_ Return |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 3 |
Internal RET | Low band (1) | Mid band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 2438 mm | 95.984 in |
Net Weight, antenna only | 32.6 kg | 71.871 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2200 MHz |
Polarization | ±45° |
Electrical Specifications
R1 | R1 | B1,B2 | B1,B2 | B1,B2 | |
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 |
RF Port | 1,2 | 1,2 | 3,4,5,6 | 3,4,5,6 | 3,4,5,6 |
Gain, dBi | 17.4 | 17.1 | 19.1 | 19.3 | 19.6 |
Beamwidth, Horizontal, degrees | 58 | 55 | 56 | 57 | 55 |
Beamwidth, Vertical, degrees | 8.8 | 7.9 | 5.2 | 4.8 | 4.7 |
Beam Tilt, degrees | 0–11 | 0–11 | 0–7 | 0–7 | 0–7 |
USLS (First Lobe), dB | 17 | 16 | 17 | 17 | 16 |
Front-to-Back Ratio at 180°, dB | 29 | 30 | 27 | 28 | 31 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 382.0 N @ 150 km/h (85.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 346.0 N @ 150 km/h (77.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 768.0 N @ 150 km/h (172.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 437.0 N @ 150 km/h (98.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 505 mm | 19.882 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 2570 mm | 101.181 in |
Weight, gross | 48.4 kg | 106.704 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse