Warning Icon
This product was discontinued on: March 31, 2021

For other alternatives, please contact us for more information.

0 Replacement products available

EGYHHTT65B-R6V1

14-port, 1.8m, multiband antenna, RF port assignments are as follows: R1 = 694–862, R2 = 880–960, G1 = 1427-1518, B1 & B2 = 1695–2180 and Y1 & Y2 = 2490-2690 MHz, 65° HPBW, 6x RET with manual override. Y1 & Y2 share a common RET

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Electrical tilt settings applicable to RF Ports R1, R2, G1, B1 & B2 can be set independently (See Array Layout and RET Table below)
  • A common electrical tilt setting is shared by RF Ports Y1 & Y2
  • All Internal RET actuators are connected in “Cascaded SRET” configuration
  • Retractable tilt indicator rods

General Specifications

Antenna Type Sector
Band Multiband
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 10
RF Connector Quantity, mid band 0
RF Connector Quantity, low band 4
RF Connector Quantity, total 14

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Power Consumption, idle state, maximum 1 W
Power Consumption, normal conditions, maximum 8 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 350 mm | 13.78 in
Depth 208 mm | 8.189 in
Length 1828 mm | 71.969 in
Net Weight, without mounting kit 33 kg | 72.752 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 862 MHz | 880 – 960 MHz | 1427 – 1518 MHz | 1695 – 2180 MHz | 2490 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 800 W @ 50 °C

Electrical Specifications

R1 R2 G1 B1 B2 Y1 Y2
Frequency Band, MHz 694–862 880–960 1427–1518 1695–2180 1695–2180 2490–2690 2490–2690
Gain, dBi 15.0 15.2 16.2 17.8 17.4 17.9 17.4
Beamwidth, Horizontal, degrees 67 63 65 62 61 60 62
Beamwidth, Vertical, degrees 11.8 9.9 6.9 5.2 5.2 4.2 4.1
Beam Tilt, degrees 2–14 2–14 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 15 17 17 17 15 19 19
Front-to-Back Ratio at 180°, dB 31 33 32 31 35 33 34
Isolation, Cross Polarization, dB 28 28 28 28 28 28 28
Isolation, Inter-band, dB 30 30 30 30 30 30 30
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150
Input Power per Port, maximum, watts 350 350 300 300 300 250 250

Mechanical Specifications

Wind Loading @ Velocity, frontal 301.0 N @ 150 km/h (67.7 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 254.0 N @ 150 km/h (57.1 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 638.0 N @ 150 km/h (143.4 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 456 mm | 17.953 in
Depth, packed 357 mm | 14.055 in
Length, packed 1975 mm | 77.756 in
Weight, gross 46.5 kg | 102.515 lb

Regulatory Compliance/Certifications

Agency Classification
CE Compliant with the relevant CE product directives
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

General Specifications

Antenna Type Sector
Band Multiband
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 10
RF Connector Quantity, mid band 0
RF Connector Quantity, low band 4
RF Connector Quantity, total 14

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Power Consumption, idle state, maximum 1 W
Power Consumption, normal conditions, maximum 8 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 350 mm | 13.78 in
Depth 208 mm | 8.189 in
Length 1828 mm | 71.969 in
Net Weight, without mounting kit 33 kg | 72.752 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 862 MHz | 880 – 960 MHz | 1427 – 1518 MHz | 1695 – 2180 MHz | 2490 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 800 W @ 50 °C

Electrical Specifications

R1 R2 G1 B1 B2 Y1 Y2
Frequency Band, MHz 694–862 880–960 1427–1518 1695–2180 1695–2180 2490–2690 2490–2690
Gain, dBi 15.0 15.2 16.2 17.8 17.4 17.9 17.4
Beamwidth, Horizontal, degrees 67 63 65 62 61 60 62
Beamwidth, Vertical, degrees 11.8 9.9 6.9 5.2 5.2 4.2 4.1
Beam Tilt, degrees 2–14 2–14 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 15 17 17 17 15 19 19
Front-to-Back Ratio at 180°, dB 31 33 32 31 35 33 34
Isolation, Cross Polarization, dB 28 28 28 28 28 28 28
Isolation, Inter-band, dB 30 30 30 30 30 30 30
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150
Input Power per Port, maximum, watts 350 350 300 300 300 250 250

Mechanical Specifications

Wind Loading @ Velocity, frontal 301.0 N @ 150 km/h (67.7 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 254.0 N @ 150 km/h (57.1 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 638.0 N @ 150 km/h (143.4 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 456 mm | 17.953 in
Depth, packed 357 mm | 14.055 in
Length, packed 1975 mm | 77.756 in
Weight, gross 46.5 kg | 102.515 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
CE Compliant with the relevant CE product directives
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification