760250956 | CMC-85-36C
- Available in:
- Latin America
- North America
CMC-85, Equipment and Battery Cabinet NiCd, 3-String, 4 kW Air Conditioner, DC
Features and Benefits
The cabinet is designed to combine wireless telecom power equipment and NiCad batteries into one cabinet. Equipment ranges from DC power system, Fiber slack tray, cell site router and other servers equipped by customer. This cabinet provide mechanical and environmental protection for the equipment inside. Cooling of active equipment is achieved by DC rated 4100W Air Conditioner.
• Excellent Thermal Performance to be compatible with both Heat Exchanger andAir Conditioner.
• Provide enough space for the Power system and other network servers.
• Provide option for security/access control via Puck Lock system.
• Provide the flexible access for the cable entrance.
• Provide the flexible heater Solution for the cold ambient application.
• Provide the flexible configurations to give best in class maximum equipmentrack mounting space (Up to 35 total RU)
• Platform products to share many parts including plinth, solar shield, and hybridcable storage units.
• Excellent cable management system.
• Excellent Thermal Performance to be compatible with both Heat Exchanger andAir Conditioner.
• Provide enough space for the Power system and other network servers.
• Provide option for security/access control via Puck Lock system.
• Provide the flexible access for the cable entrance.
• Provide the flexible heater Solution for the cold ambient application.
• Provide the flexible configurations to give best in class maximum equipmentrack mounting space (Up to 35 total RU)
• Platform products to share many parts including plinth, solar shield, and hybridcable storage units.
• Excellent cable management system.
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | Macro cell site enclosure |
Product Series | CMC |
General Specifications
Access | Bottom: Power compartment | Rear Wall: Hybrid Cables | Side Wall: Power or other cables compartment |
Alarm Type | Door open (both front and side doors) | HVAC alarms (including high temperature, failure) | Overheat | S2 module, 20P or standard and user defined alarms | Thermal probe |
Batteries Supported | 3 strings of Nicad batteries from Multiple OEM |
Battery Storage | 2 battery shelves for holding up to 3 Nicad battery strings |
Cabinet Type | Baseband cabinet | Battery back-up cabinet | Transmission cabinet |
Capacity | 500W Heater built in Air Conditioner |
Color | Light Gray (RAL 7035) | Others available at additional cost |
Cooling | DC Rated 4100W Air Conditioner Or 420W/k Thermosiphon unit for equipment compartment |
Door Security | Quarter turn lock, puck lock system for rear door | Swing handle, puck lock system for front door |
Mounting | Mounts directly to steel dunnage with supplied ½” hardware | Mounts to concrete pad with customer supplied anchors | Optional 6” plinth |
Noise Emission, maximum | 60 dBA |
Rack Capacity, total | 49RU (Horizontal 40RU +Vertical 9RU) |
Rack Type | EIA 19 in | EIA 23 in |
Dimensions
Height | 2159.000 mm | 85 in |
Width | 914.400 mm | 36 in |
Depth | 939.800 mm | 37 in |
Electrical Specifications
Input Power Supply | 125Volt Receptable/Outlet | 20AMP GFCI Outlet | Compliant with UL943 Self-Test Requirement |
Alarm Output | Dry contacts |
Cooling Capacity | 4100 W |
dc Distribution Type | Universally supports multiple -48VDC OEM Power Plants and Distribution |
Voltage | -48 Vdc |
Material Specifications
Finish | Powder coated | UV resistant |
Material Type | Aluminum |
Environmental Specifications
Operating Temperature | -40 °C to +46 °C (-40 °F to +115 °F) |
Storage Temperature | -40 ºC to +70 ºC (-40 ºF to +158 ºF) |
Qualification Standards | ANSI/UL 62638-1 | ETL 4007237 | GR-487 | IEC 60529, IP55 | Seismic rating, zone 4 | UL 1801 |
Packaging and Weights
Weight, net | 331.122 kg | 730 lb |
Product Classification
Regional Availability | Latin America | North America |
Product Type | Macro cell site enclosure |
Product Series | CMC |
General Specifications
Access | Bottom: Power compartment | Rear Wall: Hybrid Cables | Side Wall: Power or other cables compartment |
Alarm Type | Door open (both front and side doors) | HVAC alarms (including high temperature, failure) | Overheat | S2 module, 20P or standard and user defined alarms | Thermal probe |
Batteries Supported | 3 strings of Nicad batteries from Multiple OEM |
Battery Storage | 2 battery shelves for holding up to 3 Nicad battery strings |
Cabinet Type | Baseband cabinet | Battery back-up cabinet | Transmission cabinet |
Capacity | 500W Heater built in Air Conditioner |
Color | Light Gray (RAL 7035) | Others available at additional cost |
Cooling | DC Rated 4100W Air Conditioner Or 420W/k Thermosiphon unit for equipment compartment |
Door Security | Quarter turn lock, puck lock system for rear door | Swing handle, puck lock system for front door |
Mounting | Mounts directly to steel dunnage with supplied ½” hardware | Mounts to concrete pad with customer supplied anchors | Optional 6” plinth |
Noise Emission, maximum | 60 dBA |
Rack Capacity, total | 49RU (Horizontal 40RU +Vertical 9RU) |
Rack Type | EIA 19 in | EIA 23 in |
Dimensions
Height | 2159.000 mm | 85 in |
Width | 914.400 mm | 36 in |
Depth | 939.800 mm | 37 in |
Electrical Specifications
Input Power Supply | 125Volt Receptable/Outlet | 20AMP GFCI Outlet | Compliant with UL943 Self-Test Requirement |
Alarm Output | Dry contacts |
Cooling Capacity | 4100 W |
dc Distribution Type | Universally supports multiple -48VDC OEM Power Plants and Distribution |
Voltage | -48 Vdc |
Material Specifications
Finish | Powder coated | UV resistant |
Material Type | Aluminum |
Environmental Specifications
Operating Temperature | -40 °C to +46 °C (-40 °F to +115 °F) |
Storage Temperature | -40 ºC to +70 ºC (-40 ºF to +158 ºF) |
Qualification Standards | ANSI/UL 62638-1 | ETL 4007237 | GR-487 | IEC 60529, IP55 | Seismic rating, zone 4 | UL 1801 |
Packaging and Weights
Weight, net | 331.122 kg | 730 lb |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse