Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MC-PM14M-BNH

Base Product: ATLAS

ATLAS 14 ft Monopole Platform with Top Rail Kit. Antenna Pipe & Pipe Mounts Sold Separately.

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
The innovative ATLAS Monopole Platform provides high-load performance, Lower EPA, and reduced weight – all with a single-point tower connection.

NOTE: Engineering loading based on Antenna pipes vertically centered on main horizontal face.

Product Classification

Product Type Monopole platform kit
Product Series ATLAS

General Specifications

Mounting Monopole, 304.8–1270 mm (12–50 in) OD
Pipe, quantity 0
Sectors, quantity 3

Dimensions

Face Width 4.420 m | 14.5 ft
Width 4419.600 mm | 174 in
Face Support Pipe Diameter 73.025 mm | 2.875 in
Mounting Diameter, maximum 1143.000 mm | 45 in
Mounting Diameter, minimum 304.8 mm | 12 in
Pipe Outer Diameter 0.000 mm | 0 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Platform | Rail | Ring mount
Packaging quantity 1

Product Classification

Product Type Monopole platform kit
Product Series ATLAS

General Specifications

Mounting Monopole, 304.8–1270 mm (12–50 in) OD
Pipe, quantity 0
Sectors, quantity 3

Dimensions

Face Width 4.420 m | 14.5 ft
Width 4419.600 mm | 174 in
Face Support Pipe Diameter 73.025 mm | 2.875 in
Mounting Diameter, maximum 1143.000 mm | 45 in
Mounting Diameter, minimum 304.8 mm | 12 in
Pipe Outer Diameter 0.000 mm | 0 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Platform | Rail | Ring mount
Packaging quantity 1

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification