Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MT547144

Base Product: GALV-STEEL-PIPE

Plain End Pipe, 3-1/2 in OD x 144 in x .165" A500C 46Ksi

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Plain end pipe

General Specifications

Pipe, quantity 1

Dimensions

Height 88.9 mm | 3.5 in
Width 88.9 mm | 3.5 in
Length 3657.600 mm | 144 in
Pipe Length 3657.600 mm | 144 in
Pipe Outer Diameter 88.9 mm | 3.5 in
Material Thickness 4.191 mm | 0.165 in

Material Specifications

Material Type A500 | Hot dip galvanized steel
Material Grade C
Material Strength 46 KSI

Packaging and Weights

Included Pipe
Packaging quantity 1
Weight, net 41 kg | 90.389 lb

Product Classification

Product Type Plain end pipe

General Specifications

Pipe, quantity 1

Dimensions

Height 88.9 mm | 3.5 in
Width 88.9 mm | 3.5 in
Length 3657.600 mm | 144 in
Pipe Length 3657.600 mm | 144 in
Pipe Outer Diameter 88.9 mm | 3.5 in
Material Thickness 4.191 mm | 0.165 in

Material Specifications

Material Type A500 | Hot dip galvanized steel
Material Grade C
Material Strength 46 KSI

Packaging and Weights

Included Pipe
Packaging quantity 1
Weight, net 41 kg | 90.389 lb

Product Specification

Product Specification