Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MT-536

Base Product: GALV-STEEL-ANGLE

Bulk Angle, 3 in x 3 in x 3/8 in, 25 ft

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Bulk angle

General Specifications

Angle, quantity 1

Dimensions

Angle Depth 76.2 mm | 3 in
Angle Width 76.2 mm | 3 in
Length 7620.000 mm | 300 in
Angle Length 7620.000 mm | 300 in
Angle Thickness 10.16 mm | 0.4 in
Material Thickness 4.775 mm | 0.188 in

Material Specifications

Material Type Aluminum

Packaging and Weights

Included Angle
Packaging quantity 1
Weight, net 28 kg | 61.729 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Bulk angle

General Specifications

Angle, quantity 1

Dimensions

Angle Depth 76.2 mm | 3 in
Angle Width 76.2 mm | 3 in
Length 7620.000 mm | 300 in
Angle Length 7620.000 mm | 300 in
Angle Thickness 10.16 mm | 0.4 in
Material Thickness 4.775 mm | 0.188 in

Material Specifications

Material Type Aluminum

Packaging and Weights

Included Angle
Packaging quantity 1
Weight, net 28 kg | 61.729 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification