Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

XP-197-D

Double Crossover Plate kit for MT-197 Stand-off : Mounts two 2-3/8" Pipes to 4-1/2" Round or 4" Square Members

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Pipe mount kit

General Specifications

Mounting Stand-off arm
Pipe, quantity 0

Dimensions

Height 254 mm | 10 in
Width 254 mm | 10 in
Length 254 mm | 10 in
Mounting Diameter, maximum 114.3 mm | 4.5 in
Pipe Outer Diameter 60.96 mm | 2.4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Crossover bracket | Hardware
Packaging quantity 1
Weight, net 9.1 kg | 20.062 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Product Type Pipe mount kit

General Specifications

Mounting Stand-off arm
Pipe, quantity 0

Dimensions

Height 254 mm | 10 in
Width 254 mm | 10 in
Length 254 mm | 10 in
Mounting Diameter, maximum 114.3 mm | 4.5 in
Pipe Outer Diameter 60.96 mm | 2.4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Crossover bracket | Hardware
Packaging quantity 1
Weight, net 9.1 kg | 20.062 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification