RC-0612-B
Base Product: RAIN-CANOPIES
Rain/Shade Canopy, 6 ft x 12 ft, four 13 ft 4 in burial pipes
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Ice canopies and shields |
Warranty | One year |
Dimensions
Height | 4064 mm | 160 in |
Width | 1828.800 mm | 72 in |
Length | 3657.600 mm | 144 in |
Pipe Length | 4064 mm | 160 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Portfolio | CommScope® |
Product Type | Ice canopies and shields |
Warranty | One year |
Dimensions
Height | 4064 mm | 160 in |
Width | 1828.800 mm | 72 in |
Length | 3657.600 mm | 144 in |
Pipe Length | 4064 mm | 160 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse