MTC3339W
Remote Radio Seismic Wall Mount Unit 3' Wide
Specifications
Product Classification
Product Type | Remote radio head unit mount |
Dimensions
Height | 152.4 mm | 6 in |
Width | 914.4 mm | 36 in |
Length | 101.6 mm | 4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Wall brackets (2) | Wall mount hardware |
Packaging quantity | 2 |
Weight, net | 11.4 kg | 25.133 lb |
Product Classification
Product Type | Remote radio head unit mount |
Dimensions
Height | 152.4 mm | 6 in |
Width | 914.4 mm | 36 in |
Length | 101.6 mm | 4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Wall brackets (2) | Wall mount hardware |
Packaging quantity | 2 |
Weight, net | 11.4 kg | 25.133 lb |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse