PGP-CS16L
Base Product: PIM-GUARD-CABLE-SUPPORTS
Polymer PIM-Guard® Antenna and RRU Cable Support Bracket - Extra Wide with 16 positions for stackable hangers (up to 2 per position)
Features and Benefits
Compatible with first and second generation Polymer PIM-Guard products
-SSH-1416
-SSH-411
-SSH-1117
-SSH-1416
-SSH-411
-SSH-1117
Specifications
Product Classification
Product Type | Antenna/RRU Cable Support |
Product Brand | PIM-Guard® |
General Specifications
Cable Runs, quantity | 16 |
Hole, quantity | 16 |
Mounting | Round member |
Dimensions
Mounting Diameter, maximum | 76.200 mm | 3 in |
Mounting Diameter, minimum | 60.960 mm | 2.4 in |
Hole Size | 3/4 in |
Material Specifications
Material Type | Polymer |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Product Type | Antenna/RRU Cable Support |
Product Brand | PIM-Guard® |
General Specifications
Cable Runs, quantity | 16 |
Hole, quantity | 16 |
Mounting | Round member |
Dimensions
Mounting Diameter, maximum | 76.200 mm | 3 in |
Mounting Diameter, minimum | 60.960 mm | 2.4 in |
Hole Size | 3/4 in |
Material Specifications
Material Type | Polymer |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Installation Instruction
Technical Publication
Warranty
Installation Instruction
Product Compliance Documentation
Technical Publication
Warranty
Other Ways to Browse