HSG-FSJ4-DR
HELIAX® SureGuard® Boot for 1/2 in right angle jumpers to antennas or devices
Features and Benefits
- If there are threads along the entire device port length, the HELIAX® SureGuard weatherproofing solutions will only seal properly if the HSG-M29-ADPT adapter is installed on the device port
Specifications
Product Classification
Product Type | Weatherproofing boot |
Product Brand | HELIAX® | SureGuard® |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Provides additional moisture seal for cable connections |
Applications per Kit | One 1/2 in to antenna or device connection |
Color | Black |
Dimensions
Width | 55 mm | 2.165 in |
Length | 112.5 mm | 4.429 in |
Cable Diameter for Seal, maximum | 13.74 mm | 0.541 in |
Cable Diameter for Seal, minimum | 13.18 mm | 0.519 in |
Inner Diameter | 11.3 mm | 0.445 in |
Nominal Size | 1/2 in |
Material Specifications
Material Type | Silicone rubber |
Environmental Specifications
Installation temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
UV Resistance Test Method | ASTM G154-12a |
UV Resistance, minimum with no degradation | ≥1000 hours |
Weather Resistance Test Method | IEC 60068-2-11 | IEC 60529:2001, IP68 |
Packaging and Weights
Height, packed | 41 mm | 1.614 in |
Width, packed | 120 mm | 4.724 in |
Length, packed | 140 mm | 5.512 in |
Packaging quantity | 1 |
Weight, gross | 27.7 g | 0.061 lb |
Product Classification
Product Type | Weatherproofing boot |
Product Brand | HELIAX® | SureGuard® |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Provides additional moisture seal for cable connections |
Applications per Kit | One 1/2 in to antenna or device connection |
Color | Black |
Dimensions
Width | 55 mm | 2.165 in |
Length | 112.5 mm | 4.429 in |
Cable Diameter for Seal, maximum | 13.74 mm | 0.541 in |
Cable Diameter for Seal, minimum | 13.18 mm | 0.519 in |
Inner Diameter | 11.3 mm | 0.445 in |
Nominal Size | 1/2 in |
Material Specifications
Material Type | Silicone rubber |
Environmental Specifications
Installation temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
UV Resistance Test Method | ASTM G154-12a |
UV Resistance, minimum with no degradation | ≥1000 hours |
Weather Resistance Test Method | IEC 60068-2-11 | IEC 60529:2001, IP68 |
Packaging and Weights
Height, packed | 41 mm | 1.614 in |
Width, packed | 120 mm | 4.724 in |
Length, packed | 140 mm | 5.512 in |
Packaging quantity | 1 |
Weight, gross | 27.7 g | 0.061 lb |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse