243095-6
Base Product: 243095-SERIES-HARDWARE
Stainless Steel Hardware Kit for 1-1/4 in or 1-5/8 in Block style hangers, includes 3/8 in bolts and hardware, 184.15 mm (7.25 in) length
Specifications
Product Classification
Product Type | Hardware kit |
Product Brand | HELIAX® |
Ordering Note | ANDREW® standard product (Global) |
General Specifications
Thread Size | 3/8 in |
Dimensions
Maximum Stack Height | 2 |
Length | 184.15 mm | 7.25 in |
Nominal Size | 1-1/4 in | 1-5/8 in |
Material Specifications
Material Type | Stainless steel 304 |
Packaging and Weights
Height, packed | 149.86 mm | 5.9 in |
Width, packed | 63.5 mm | 2.5 in |
Length, packed | 63.5 mm | 2.5 in |
Included | Fifty flat washers | Ten 3/8 in threaded rods | Thirty hex nuts | Twenty lock washers |
Packaging quantity | 10 |
Weight, gross | 1.129 kg | 2.49 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Hardware kit |
Product Brand | HELIAX® |
Ordering Note | ANDREW® standard product (Global) |
General Specifications
Thread Size | 3/8 in |
Dimensions
Maximum Stack Height | 2 |
Length | 184.15 mm | 7.25 in |
Nominal Size | 1-1/4 in | 1-5/8 in |
Material Specifications
Material Type | Stainless steel 304 |
Packaging and Weights
Height, packed | 149.86 mm | 5.9 in |
Width, packed | 63.5 mm | 2.5 in |
Length, packed | 63.5 mm | 2.5 in |
Included | Fifty flat washers | Ten 3/8 in threaded rods | Thirty hex nuts | Twenty lock washers |
Packaging quantity | 10 |
Weight, gross | 1.129 kg | 2.49 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse