CPT-BK6
Base Product: AUTOMATED-PREP-TOOLS
Replacement Blade Kit for CPT-114U automated cable preparation tool
Specifications
Product Classification
Product Type | Tool accessory |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Cutting blade |
Cutting Blade Life | 150 cable preparations |
Cutting Blades Included | 2 |
Jacket Blades Included | 1 |
Tool Type | Cutting blade |
Dimensions
Nominal Size | 1-1/4 in |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 93.98 mm | 3.7 in |
Width, packed | 25.4 mm | 1 in |
Length, packed | 63.5 mm | 2.5 in |
Packaging quantity | 3 |
Weight, gross | 0.03 kg | 0.066 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Tool accessory |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Cutting blade |
Cutting Blade Life | 150 cable preparations |
Cutting Blades Included | 2 |
Jacket Blades Included | 1 |
Tool Type | Cutting blade |
Dimensions
Nominal Size | 1-1/4 in |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 93.98 mm | 3.7 in |
Width, packed | 25.4 mm | 1 in |
Length, packed | 63.5 mm | 2.5 in |
Packaging quantity | 3 |
Weight, gross | 0.03 kg | 0.066 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse