A7850727-00 | NEBS III WCS-2 Airflow Adapter
ERA® WCS-2 adapter to provide front-to-back airflow, NEBS III
Features and Benefits
- This part creates front-to-back airflow for the WCS-2 chassis
- AT&T approved for central office installation
- Meets NEBS III airflow requirement
Specifications
Product Classification
Product Type | Subrack |
Product Brand | ERA® |
General Specifications
Mounting | Rack |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Rack Type | EIA 23 in |
Slots Available, quantity | 1 |
Dimensions
Height | 132 mm | 5.197 in |
Width | 582 mm | 22.913 in |
Depth | 414 mm | 16.299 in |
Packaging and Weights
Height, packed | 237 mm | 9.331 in |
Width, packed | 700 mm | 27.559 in |
Depth, packed | 515 mm | 20.276 in |
Weight, net | 7.6 kg | 16.755 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Subrack |
Product Brand | ERA® |
General Specifications
Mounting | Rack |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Rack Type | EIA 23 in |
Slots Available, quantity | 1 |
Dimensions
Height | 132 mm | 5.197 in |
Width | 582 mm | 22.913 in |
Depth | 414 mm | 16.299 in |
Packaging and Weights
Height, packed | 237 mm | 9.331 in |
Width, packed | 700 mm | 27.559 in |
Depth, packed | 515 mm | 20.276 in |
Weight, net | 7.6 kg | 16.755 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse