7844068-00 | WCS-4 DC
ERA® Wireless Communications Switch Subrack, 4 U -48Vdc
Features and Benefits
This unit does not support CAT6A powered access points.
Specifications
Product Classification
Product Type | Subrack |
Product Brand | ERA® |
General Specifications
Mounting | Rack |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Rack Type | EIA 19 in |
Slots Available, quantity | 19 |
Dimensions
Height | 177 mm | 6.969 in |
Width | 482 mm | 18.976 in |
Depth | 450 mm | 17.717 in |
Packaging and Weights
Height, packed | 522 mm | 20.551 in |
Width, packed | 585 mm | 23.032 in |
Depth, packed | 185 mm | 7.283 in |
Included | Fan filter | Fan tray |
Weight, net | 10.8 kg | 23.81 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Subrack |
Product Brand | ERA® |
General Specifications
Mounting | Rack |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Rack Type | EIA 19 in |
Slots Available, quantity | 19 |
Dimensions
Height | 177 mm | 6.969 in |
Width | 482 mm | 18.976 in |
Depth | 450 mm | 17.717 in |
Packaging and Weights
Height, packed | 522 mm | 20.551 in |
Width, packed | 585 mm | 23.032 in |
Depth, packed | 185 mm | 7.283 in |
Included | Fan filter | Fan tray |
Weight, net | 10.8 kg | 23.81 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse