7844067-00 | WCS-2 DC
ERA® Wireless Communications Switch Subrack, 2 U -48vdc
Features and Benefits
This unit does not support CAT6A powered access points.
Specifications
Product Classification
Product Type | Subrack |
Product Brand | ERA® |
General Specifications
Mounting | Rack |
Rack Type | EIA 19 in |
Slots Available, quantity | 11 |
Dimensions
Height | 88.5 mm | 3.484 in |
Width | 482 mm | 18.976 in |
Depth | 450 mm | 17.717 in |
Packaging and Weights
Height, packed | 522 mm | 20.551 in |
Width, packed | 585 mm | 23.032 in |
Depth, packed | 185 mm | 7.283 in |
Included | Fan filter | Fan tray |
Weight, net | 7.6 kg | 16.755 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Subrack |
Product Brand | ERA® |
General Specifications
Mounting | Rack |
Rack Type | EIA 19 in |
Slots Available, quantity | 11 |
Dimensions
Height | 88.5 mm | 3.484 in |
Width | 482 mm | 18.976 in |
Depth | 450 mm | 17.717 in |
Packaging and Weights
Height, packed | 522 mm | 20.551 in |
Width, packed | 585 mm | 23.032 in |
Depth, packed | 185 mm | 7.283 in |
Included | Fan filter | Fan tray |
Weight, net | 7.6 kg | 16.755 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse