21B0-D3-A00D00-01 | CMC-21
CMC-21 Equipment 2KW HVAC Empty Micro Cell Site Cabinet
Specifications
Product Classification
Product Type | Micro cell site enclosure |
General Specifications
Batteries | Not included |
Color | Gray |
Cooling | Air conditioned |
Rack Units | 21 |
Dimensions
Height | 1143 mm | 45 in |
Width | 711.2 mm | 28 in |
Depth | 711.2 mm | 28 in |
Electrical Specifications
Voltage | -48 Vdc |
Material Specifications
Finish | Powder coated |
Environmental Specifications
Qualification Standards | OSHA | Telcordia GR-487 |
Packaging and Weights
Weight, net | 90.718 kg | 200 lb |
Product Classification
Product Type | Micro cell site enclosure |
General Specifications
Batteries | Not included |
Color | Gray |
Cooling | Air conditioned |
Rack Units | 21 |
Dimensions
Height | 1143 mm | 45 in |
Width | 711.2 mm | 28 in |
Depth | 711.2 mm | 28 in |
Electrical Specifications
Voltage | -48 Vdc |
Material Specifications
Finish | Powder coated |
Environmental Specifications
Qualification Standards | OSHA | Telcordia GR-487 |
Packaging and Weights
Weight, net | 90.718 kg | 200 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse