090517N001   |   102K022-37/123(S10)

102K Heat-Shrinkable Cable End Cap kit, pressurized, for 16 to 26 mm cable diameter, 85 mm long, 10 pcs

  • Bonds directly to the cable jacket eliminating the need for additional components
  • Prevention of water ingress to allow long term storage without risk of moisture penetration
  • Used extensively by major telephone companies and telephone cable manufacturers
Product Classification  
Product Series   102K
Product Type   Heat shrink end cap
Regional Availability   EMEA
   
Dimensions  
Length   85.00 mm   |   3.35 in
   
Environmental Specifications  
Environmental Space   Aerial   |   Ducted
   
General Specifications  
Color   Black
Expanded Wall Thickness, minimum   3.20 mm   |   0.13 in
Material Type   Polyolefin
Package Quantity   10
Packaging Type   Bag   |   Carton
Sealant Type   Hotmelt adhesive
Single Cable Diameter, maximum   26.00 mm   |   1.02 in
Single Cable Diameter, minimum   16.00 mm   |   0.63 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo

Product Information

Environment Health and Safety

Installation Instruction

Add Cancel
Powered By OneLink