Product Classification  
Product Type   Wall mount kit
   
Dimensions  
Height   101.6 mm   |   4.0 in
Length   101.6 mm   |   4.0 in
Pipe Outer Diameter   88.9 mm   |   3 1/2 in
Weight   25.0 kg   |   55.1 lb
Width   609.6 mm   |   24.0 in
   
General Specifications  
Mounting   Walls
Includes   Bracket   |   U-bolts (2)
Material Type   Hot dip galvanized steel
Package Quantity   2
Pipe, quantity   0
Stand-off Distance   101.6 mm   |   4.0 in
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo

Product Information

Environment Health and Safety

Assembly Drawing

Add Cancel
Powered By OneLink