alert
Obsolete

This product was discontinued on: December 31, 2018

For other alternatives, please contact us for more information.

SBJAH4-1D65C-SR

12-port sector antenna, 2x 698–798, 2x 824-896 and 8x 1695–2360 MHz, 65° HPBW, 3x RET and low bands have diplexers

  • Interleaved dipole technology providing for attractive, low wind load mechanical package
  • Provides support for future Band 14 operations

Electrical Specifications
Frequency Band, MHz698–798824–8961695–18801850–19901920–21802300–2360
Gain, dBi15.916.416.917.217.618.0
Beamwidth, Horizontal, degrees676463636465
Beamwidth, Vertical, degrees9.78.68.27.57.06.2
Beam Tilt, degrees2–112–112–122–122–122–12
USLS (First Lobe), dB161817181714
Front-to-Back Ratio at 180°, dB323431363636
Isolation, Cross Polarization, dB282828282828
Isolation, Inter-band, dB303030303030
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-153-153-153-153-153-153
Input Power per Port, maximum, watts350350350350350300
Polarization±45°±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz698–798824–8961695–18801850–19901920–21802300–2360
Gain by all Beam Tilts, average, dBi15.716.216.416.817.017.5
Gain by all Beam Tilts Tolerance, dB±0.4±0.4±0.6±0.4±0.6±0.5
Gain by Beam Tilt, average, dBi
2 ° | 15.6
 6 ° | 15.8
 11 ° | 15.7
2 ° | 15.9
 6 ° | 16.2
 11 ° | 16.2
2 ° | 16.3
 6 ° | 16.4
 12 ° | 16.3
2 ° | 16.7
 6 ° | 16.9
 12 ° | 16.7
2 ° | 16.7
 6 ° | 17.2
 12 ° | 17.0
2 ° | 17.1
 6 ° | 17.6
 12 ° | 17.4
Beamwidth, Horizontal Tolerance, degrees±1.1±1.5±3.5±3±4.5±3.7
Beamwidth, Vertical Tolerance, degrees±0.7±0.6±0.5±0.4±0.6±0.2
USLS, beampeak to 20° above beampeak, dB 161714161614
Front-to-Back Total Power at 180° ± 30°, dB 262427302728
CPR at Boresight, dB 212119212324
CPR at Sector, dB 10121014138
Array Layout  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1695 – 2360 MHz   |   698 – 798 MHz   |   824 – 896 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   12
RF Connector Quantity, low band   4
RF Connector Quantity, high band   8
RF Connector Interface   4.3-10 Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Aluminum   |   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, maximum   900.0 N @ 150 km/h
202.3 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   2438.0 mm   |   96.0 in
Width   350.0 mm   |   13.8 in
Depth   208.0 mm   |   8.2 in
Net Weight, without mounting kit   32.2 kg   |   71.0 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (2)   |   Low band (1)
Power Consumption, idle state, maximum   2 W
Power Consumption, normal conditions, maximum   13 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   1 female   |   1 male
   
Packed Dimensions  
Length   2585.0 mm   |   101.8 in
Width   450.0 mm   |   17.7 in
Depth   355.0 mm   |   14.0 in
Shipping Weight   47.0 kg   |   103.6 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

BSAMNT-3
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Add Cancel
Powered By OneLink