alert
Obsolete

This product was discontinued on: December 31, 2018

Replaced By:
RPX310B-V1
2-port sector antenna, 2x 694–960 MHz, 65° HPBW, 1x RET with manual override. Internal Bias-Tee on +45° port.
For other alternatives, please contact us for more information.

RPX310B-B2

2-port sector antenna, 2x 694–960 MHz, 65° HPBW, 1x RET with manual override. Internal Bias-Tee on +45° port.

  • AISG 2.0 interfaces are via integrated internal smart bias tees on low band (694–960 MHz) RF Port 1 and a single pair of AISG 8-pin DIN input (male) and output (female) connectors

Electrical Specifications
Frequency Band, MHz694–790790–890890–960
Gain, dBi16.316.817.1
Beamwidth, Horizontal, degrees696662
Beamwidth, Vertical, degrees10.08.88.2
Beam Tilt, degrees0–100–100–10
USLS (First Lobe), dB181818
Null Fill, dB-22-22-22
Front-to-Back Ratio at 180°, dB292829
Isolation, Cross Polarization, dB282828
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150
Input Power per Port at 50°C, maximum, watts200200200
Polarization±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz694–790790–890890–960
Gain by all Beam Tilts, average, dBi16.016.717.0
Gain by all Beam Tilts Tolerance, dB±0.5±0.1±0.2
Gain by Beam Tilt, average, dBi
0 ° | 16.1
 5 ° | 16.1
 10 ° | 16.0
0 ° | 16.6
 5 ° | 16.7
 10 ° | 16.6
0 ° | 17.0
 5 ° | 17.0
 10 ° | 17.0
Beamwidth, Horizontal Tolerance, degrees±1.2±1.6±1.8
Beamwidth, Vertical Tolerance, degrees±0.6±0.4±0.3
USLS, beampeak to 20° above beampeak, dB 181818
Front-to-Back Total Power at 180° ± 30°, dB 252424
CPR at Boresight, dB 141516
CPR at Sector, dB 121110
General Specifications  
Operating Frequency Band   694 – 960 MHz
Antenna Type   Sector
Band   Single band
Performance Note Outdoor usage
Total Input Power, maximum   400 W @ 50 °C
   
Mechanical Specifications  
RF Connector Quantity, total   2
RF Connector Quantity, low band   2
RF Connector Interface   4.3-10 Female
Grounding Type   RF connector body grounded to reflector and mounting bracket
Radiator Material   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, maximum   942.0 N @ 150 km/h
211.8 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   2533.0 mm   |   99.7 in
Width   350.0 mm   |   13.8 in
Depth   208.0 mm   |   8.2 in
Net Weight, without mounting kit   27.0 kg   |   59.5 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal Bias Tee   Port 1
Internal RET   Low band (1)
Power Consumption, idle state, maximum   2 W
Power Consumption, normal conditions, maximum   13 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   1 female   |   1 male
   
Packed Dimensions  
Length   2720.0 mm   |   107.1 in
Width   436.0 mm   |   17.2 in
Depth   320.0 mm   |   12.6 in
Shipping Weight   47.0 kg   |   103.6 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

T-125-GL
Adjustable Tilt Pipe Mounting Kit for 2.0"-4.5" (50-115mm) OD round members for panel antennas. Includes 2 clamp sets.; Adjustable Tilt Pipe Mounting Kit for 3.0" (75mm) OD round members for panel antennas. Includes 2 clamp sets.; Omni Antenna Steering Pole
Add Cancel
Powered By OneLink