CV65CSX-M   |   CV65CSX-2X2

4-port sector antenna, 2x 790–960 and 2x 1710–2690 MHz, 65° HPBW, RET compatible

  • Two DualPol® antennas under one radome
  • Each antenna is independently capable of field adjustable electrical tilt
  • Fully compatible with Andrew Teletilt® remote control system

Electrical Specifications
Frequency Band, MHz790–896870–9601710–18801850–19901920–21802300–25002500–2690
Gain, dBi16.716.817.618.018.118.318.6
Beamwidth, Horizontal, degrees63627067675660
Beamwidth, Vertical, degrees8.17.65.65.35.14.44.1
Beam Tilt, degrees0–100–102–122–122–122–122–12
USLS (First Lobe), dB15151616161719
Front-to-Back Ratio at 180°, dB30302728232730
CPR at Boresight, dB27251920201619
CPR at Sector, dB1010108936
Isolation, Cross Polarization, dB28282828282828
Isolation, Inter-band, dB30303030303030
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150-150-150
Input Power per Port, maximum, watts350350350350350300300
Polarization±45°±45°±45°±45°±45°±45°±45°
Impedance50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz790–896870–9601710–18801850–19901920–21802300–25002500–2690
Gain by all Beam Tilts, average, dBi16.316.317.217.617.617.918.1
Gain by all Beam Tilts Tolerance, dB±0.4±0.4±0.5±0.3±0.5±0.7±0.4
Gain by Beam Tilt, average, dBi
0 ° | 16.3
 5 ° | 16.4
 10 ° | 16.1
0 ° | 16.4
 5 ° | 16.4
 10 ° | 16.1
2 ° | 17.1
 7 ° | 17.3
 12 ° | 17.2
2 ° | 17.5
 7 ° | 17.7
 12 ° | 17.5
2 ° | 17.5
 7 ° | 17.7
 12 ° | 17.6
2 ° | 17.9
 7 ° | 18.1
 12 ° | 17.6
2 ° | 18.0
 7 ° | 18.2
 12 ° | 17.8
Beamwidth, Horizontal Tolerance, degrees±2.2±1.2±4.4±5.6±5.6±4.3±5.2
Beamwidth, Vertical Tolerance, degrees±0.4±0.5±0.3±0.2±0.3±0.2±0.2
USLS, beampeak to 20° above beampeak, dB 17171919191719
Front-to-Back Total Power at 180° ± 30°, dB 26262524222022
CPR at Boresight, dB 27262121211718
CPR at Sector, dB 1313129956
Array Layout  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1710 – 2690 MHz   |   790 – 960 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   4
RF Connector Quantity, low band   2
RF Connector Quantity, high band   2
RF Connector Interface   7-16 DIN Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Copper   |   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   396.0 N @ 150 km/h
89.0 lbf @ 150 km/h
Wind Loading, lateral   333.0 N @ 150 km/h
74.9 lbf @ 150 km/h
Wind Loading, maximum   762.0 N @ 150 km/h
171.3 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   2453.0 mm   |   96.6 in
Width   301.0 mm   |   11.9 in
Depth   181.0 mm   |   7.1 in
Net Weight, without mounting kit   21.2 kg   |   46.7 lb
   
Remote Electrical Tilt (RET) Information  
Model with Factory Installed AISG 2.0 Actuator   CV65CSX-2X2
   
Packed Dimensions  
Length   2584.0 mm   |   101.7 in
Width   441.0 mm   |   17.4 in
Depth   337.0 mm   |   13.3 in
Shipping Weight   38.1 kg   |   84.0 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Included Parts

BSAMNT-OFFSET
Forward Offset Pipe Mounting Kit for 4.5 in (114.3 mm) OD round members
Add Cancel
Powered By OneLink