Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

12P-4L8M-A6-V7

12-port sector antenna, 4x 694–960 and 8x 1695–2690 MHz, 65°HPBW, 6x RET

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • 2L4H band arrays are perfectly symmetrical inside the antenna ensuring pattern consistency across ports & provides capability for 4T4R (4x MIMO) on Low band and High band
  • Symmetrical Low & High band arrays with consistent electrical performance
  • Antenna with integrated pluggable RET

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 7-16 DIN Female
RF Connector Location Bottom
RF Connector Quantity, mid band 8
RF Connector Quantity, low band 4
RF Connector Quantity, total 12

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET Low band (1) | Mid band (1)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 499 mm | 19.646 in
Depth 199 mm | 7.835 in
Length 1490 mm | 58.661 in
Net Weight, antenna only 20.7 kg | 45.636 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 1,000 W

Electrical Specifications

R1,R2 R1,R2 R1,R2 Y1-Y4 Y1-Y4 Y1-Y4 Y1-Y4 Y1-Y4
Frequency Band, MHz 694–806 790–896 880–960 1695–1880 1850–1990 1920–2200 2300–2490 2500–2690
RF Port 1-4 1-4 1-4 5-12 5-12 5-12 5-12 5-12
Gain, dBi 14.8 14.9 15.2 17.1 17.3 17.8 18.2 18.3
Beamwidth, Horizontal, degrees 63 60 58 69 67 66 60 57
Beamwidth, Vertical, degrees 11 9.8 9 6.2 5.9 5.6 4.8 4.1
Beam Tilt, degrees 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 16 16 16 16 16 16 16 16
Front-to-Back Ratio, Copolarization 180° ± 30°, dB 25 25 25 25 25 25 25 25
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150 -150
Input Power per Port, maximum, watts 250 250 250 200 200 200 200 200

Mechanical Specifications

Wind Loading @ Velocity, frontal 422.0 N @ 150 km/h (94.9 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 197.0 N @ 150 km/h (44.3 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 748.0 N @ 150 km/h (168.2 lbf @ 150 km/h)
Wind Speed, maximum 200 km/h (124 mph)

Packaging and Weights

Width, packed 574 mm | 22.598 in
Depth, packed 274 mm | 10.787 in
Length, packed 1670 mm | 65.748 in
Weight, gross 29 kg | 63.934 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
UK-ROHS Compliant

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 7-16 DIN Female
RF Connector Location Bottom
RF Connector Quantity, mid band 8
RF Connector Quantity, low band 4
RF Connector Quantity, total 12

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET Low band (1) | Mid band (1)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 499 mm | 19.646 in
Depth 199 mm | 7.835 in
Length 1490 mm | 58.661 in
Net Weight, antenna only 20.7 kg | 45.636 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 1,000 W

Electrical Specifications

R1,R2 R1,R2 R1,R2 Y1-Y4 Y1-Y4 Y1-Y4 Y1-Y4 Y1-Y4
Frequency Band, MHz 694–806 790–896 880–960 1695–1880 1850–1990 1920–2200 2300–2490 2500–2690
RF Port 1-4 1-4 1-4 5-12 5-12 5-12 5-12 5-12
Gain, dBi 14.8 14.9 15.2 17.1 17.3 17.8 18.2 18.3
Beamwidth, Horizontal, degrees 63 60 58 69 67 66 60 57
Beamwidth, Vertical, degrees 11 9.8 9 6.2 5.9 5.6 4.8 4.1
Beam Tilt, degrees 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 16 16 16 16 16 16 16 16
Front-to-Back Ratio, Copolarization 180° ± 30°, dB 25 25 25 25 25 25 25 25
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150 -150
Input Power per Port, maximum, watts 250 250 250 200 200 200 200 200

Mechanical Specifications

Wind Loading @ Velocity, frontal 422.0 N @ 150 km/h (94.9 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 197.0 N @ 150 km/h (44.3 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 748.0 N @ 150 km/h (168.2 lbf @ 150 km/h)
Wind Speed, maximum 200 km/h (124 mph)

Packaging and Weights

Width, packed 574 mm | 22.598 in
Depth, packed 274 mm | 10.787 in
Length, packed 1670 mm | 65.748 in
Weight, gross 29 kg | 63.934 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
UK-ROHS Compliant

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification