PWRT-604-R2
- Available in:
- North America
POWER CABLE 6 X 4G R2 SHLD
Features and Benefits
HELIAX® Remote Radio Head Power Cable, 6 Conductor 4 AWG with Shield. Includes One Conductor Black w/
Blue Stripe, , one conductor Black w/ Orange Stripe, one conductor Black w/ Green Stripe, One conductor Red w/ blue Stripe, one conductor Red w/ Orange Stripe, One conductor red w/ Green StripE
Blue Stripe, , one conductor Black w/ Orange Stripe, one conductor Black w/ Green Stripe, One conductor Red w/ blue Stripe, one conductor Red w/ Orange Stripe, One conductor red w/ Green StripE
Specifications
Product Classification
Regional Availability | North America |
Product Type | Power cable |
Product Brand | HELIAX® |
Product Series | PWRT |
Ordering Note | ANDREW® non-standard product |
General Specifications
Cable Type | Power |
Conductor Type, singles | Stranded |
Conductors, quantity | 6 |
Construction Type | Discrete power cable | Non-armored |
Drain Wire Type | Stranded |
Ground Wire Type | Stranded |
Jacket Color | Black |
Jacket Color, singles | Black with co-extruded blue stripe | Black with co-extruded green stripe | Black with co-extruded orange stripe | Red with co-extruded blue stripe | Red with co-extruded green stripe | Red with co-extruded orange stripe |
Supported Application | Industrial |
Dimensions
Diameter Over Conductor, singles, specific | 0.2043 in per 1 strand |
Diameter Over Dielectric | 28.800 mm | 1.133858 in |
Diameter Over Drain Wire, specific | 0.0808 in per 7 strands |
Diameter Over Ground Wire | 3.264 mm | 0.1285 in |
Diameter Over Jacket, nominal | 28.778 mm | 1.133 in |
Diameter Over Jacket, maximum | 29.810 mm | 1.17362205 in |
Diameter Over Shield | 27.762 mm | 1.093 in |
Jacket Thickness | 2.032 mm | 0.08 in |
Conductor Gauge, singles | 4 AWG |
Drain Wire Gauge | 12 AWG |
Ground Wire Gauge | 8 AWG |
Cross Section Drawing
Click on image to enlarge. |
Electrical Specifications
Conductor dc Resistance | 0.883 ohms/km | 0.269 ohms/kft |
Conductor dc Resistance Note | Maximum value based on a standard condition of 20 °C (68 °F) |
Safety Voltage Rating | 600 V |
Material Specifications
Conductor Material | Tinned copper |
Dielectric Material | PVC |
Drain Wire Material | Tinned copper |
Filler Material | Polypropylene |
Ground Wire Material | Tinned copper |
Insulation Material, singles | PVC |
Jacket Material | PVC |
Outer Shield (Braid) Coverage | 20 % |
Outer Shield (Tape) Material | Bare copper tape |
Environmental Specifications
Operating Temperature | -40 °C to +90 °C (-40 °F to +194 °F) |
Environmental Space | UV resistant for outdoor and/or direct burial installations |
Safety Standard | NEC Article 336 (Type TC) |
Packaging and Weights
Cable weight | 1860.205 kg/km | 1250 lb/kft |
Product Classification
Regional Availability | North America |
Product Type | Power cable |
Product Brand | HELIAX® |
Product Series | PWRT |
Ordering Note | ANDREW® non-standard product |
General Specifications
Cable Type | Power |
Conductor Type, singles | Stranded |
Conductors, quantity | 6 |
Construction Type | Discrete power cable | Non-armored |
Drain Wire Type | Stranded |
Ground Wire Type | Stranded |
Jacket Color | Black |
Jacket Color, singles | Black with co-extruded blue stripe | Black with co-extruded green stripe | Black with co-extruded orange stripe | Red with co-extruded blue stripe | Red with co-extruded green stripe | Red with co-extruded orange stripe |
Supported Application | Industrial |
Dimensions
Diameter Over Conductor, singles, specific | 0.2043 in per 1 strand |
Diameter Over Dielectric | 28.800 mm | 1.133858 in |
Diameter Over Drain Wire, specific | 0.0808 in per 7 strands |
Diameter Over Ground Wire | 3.264 mm | 0.1285 in |
Diameter Over Jacket, nominal | 28.778 mm | 1.133 in |
Diameter Over Jacket, maximum | 29.810 mm | 1.17362205 in |
Diameter Over Shield | 27.762 mm | 1.093 in |
Jacket Thickness | 2.032 mm | 0.08 in |
Conductor Gauge, singles | 4 AWG |
Drain Wire Gauge | 12 AWG |
Ground Wire Gauge | 8 AWG |
Electrical Specifications
Conductor dc Resistance | 0.883 ohms/km | 0.269 ohms/kft |
Conductor dc Resistance Note | Maximum value based on a standard condition of 20 °C (68 °F) |
Safety Voltage Rating | 600 V |
Material Specifications
Conductor Material | Tinned copper |
Dielectric Material | PVC |
Drain Wire Material | Tinned copper |
Filler Material | Polypropylene |
Ground Wire Material | Tinned copper |
Insulation Material, singles | PVC |
Jacket Material | PVC |
Outer Shield (Braid) Coverage | 20 % |
Outer Shield (Tape) Material | Bare copper tape |
Environmental Specifications
Operating Temperature | -40 °C to +90 °C (-40 °F to +194 °F) |
Environmental Space | UV resistant for outdoor and/or direct burial installations |
Safety Standard | NEC Article 336 (Type TC) |
Packaging and Weights
Cable weight | 1860.205 kg/km | 1250 lb/kft |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Selection Guide
Product Specification
Video
HELIAX® FiberFeed® Video Playlist

HELIAX® FiberFeed® Video Playlist
Installation Instruction
Product Compliance Documentation
Product Selection Guide
Product Specification
Video
HELIAX® FiberFeed® Video Playlist

HELIAX® FiberFeed® Video Playlist
Other Ways to Browse