F1A-HFKM-P-W1
Base Product
FSJ1-50A SureFlex® Jumper with interface types 4.3-10 Female and 4.1-9.5 DIN Male with HELIAX® SureGuard weatherproofing boot on 4.1-9.5 Male side
Specifications
Product Classification
Product Type | Wireless transmission cable assembly |
Product Series | FSJ1-50A |
General Specifications
Attachment, Connector A | Factory attached |
Attachment, Connector B | Factory attached |
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | 4.3-10 Female |
Interface, Connector B | 4.1-9.5 DIN Male |
Specification Sheet Revision Level | A |
Variable Length | For custom lengths, contact your local ANDREW representative |
Dimensions
Cable Assembly Length Range (m) | 1 – 15 |
Nominal Size | 1/4 in |
Jumper Assembly Sample Label
Click on image to enlarge. |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Weatherproofing Method | HELIAX® SureGuard weatherproofing boot |
Product Classification
Product Type | Wireless transmission cable assembly |
Product Series | FSJ1-50A |
General Specifications
Attachment, Connector A | Factory attached |
Attachment, Connector B | Factory attached |
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | 4.3-10 Female |
Interface, Connector B | 4.1-9.5 DIN Male |
Specification Sheet Revision Level | A |
Variable Length | For custom lengths, contact your local ANDREW representative |
Dimensions
Cable Assembly Length Range (m) | 1 – 15 |
Nominal Size | 1/4 in |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Weatherproofing Method | HELIAX® SureGuard weatherproofing boot |
Click on image to enlarge. |
Documentation & Downloads
Calculator
Calculator
Product Compliance Documentation
Other Ways to Browse