Unshielded Angled Discrete Distribution Module Panel, Keystone, 1U, 24 port, White
Specifications
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | RJ45 patch panel |
Product Series | KJ Series |
General Specifications
ANSI/TIA Category | NA |
Application | For use with Keystone outlets |
Cable Type | Unshielded |
Color | White |
Modules, quantity | 0 |
Panel Style | Angled |
Rack Type | EIA 19 in |
Rack Units | 1 |
Total Ports, quantity | 24 |
Dimensions
Height | 44.45 mm | 1.750 in |
Width | 482.6 mm | 19 in |
Depth, with cable management | 210.82 mm | 8.300 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic | Powder-coated steel |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Flammability Rating | UL 94 V-0 |
Safety Standard | RCM | UL | cUL |
Packaging and Weights
Packaging Material | Eco-friendly, single-use plastics-free |
Packaging quantity | 1 |
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | RJ45 patch panel |
Product Series | KJ Series |
General Specifications
ANSI/TIA Category | NA |
Application | For use with Keystone outlets |
Cable Type | Unshielded |
Color | White |
Modules, quantity | 0 |
Panel Style | Angled |
Rack Type | EIA 19 in |
Rack Units | 1 |
Total Ports, quantity | 24 |
Dimensions
Height | 44.45 mm | 1.750 in |
Width | 482.6 mm | 19 in |
Depth, with cable management | 210.82 mm | 8.300 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic | Powder-coated steel |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Flammability Rating | UL 94 V-0 |
Safety Standard | RCM | UL | cUL |
Packaging and Weights
Packaging Material | Eco-friendly, single-use plastics-free |
Packaging quantity | 1 |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Template
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Template
Visio Stencil
Warranty
Other Ways to Browse