Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FDF-ODF

Base Product

FDF Fiber Distribution Frame, empty

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of FDF-ODF by selecting options

Loading...
Product
Depth Height Width Regional Availability Product Series Product Type Access Color Growth Configuration
760243935 | FDF-FIPSKELBAY 760243935 | FDF-FIPSKELBAY
FDF Fiber Distribution Frame, empty, for holding up to 8 rear-load FDF panels
305 mm | 12.008 in 2133.6 mm | 84 in 914.4 mm | 36.000 in Latin America | North America FDF Frame Front | Rear Putty white Unloaded
E-501-10797 E-501-10797
FDF Fiber Distribution Frame, empty, for holding up to 8 rear-load FDF panels with a total capacity of 1152 fibers
381 mm | 15.000 in 2133.6 mm | 84 in 657.4 mm | 25.882 in Latin America | North America FDF Frame Front | Rear Putty white Unloaded
E-501-L91 E-501-L91
FDF Fiber Distribution Frame, empty, for holding up to 8 rear-load FDF panels with a total capacity of 1152 fibers
305 mm | 12.008 in 2133.6 mm | 84 in 660 mm | 25.984 in Latin America | North America FDF Frame Front | Rear Putty white Unloaded
Features and Benefits
CommScope’sFDF Rear load frameis built to ensure commonality with patch cord routing, slack storage and fiber protection. It is shipped complete with enhanced front cable management, top and bottom troughs. Available accessories include interbay management panels (IMPs), rear slack storage, etc.

The FDF Rear load frames are typically used in cross-connect applications in which splicing is done in the vault or a designated off-frame splice area. Interbay management panels and end guards shown here are ordered and shipped separately. Preterminated rear load panels are shipped separately from the frame. One rear load frame can accommodate up to eight 8-inch panels. A 7-foot frame supports up to 1,152 terminations. Rear load FCM frames come equipped with unequal flange network type 4.5-inch guard box frame, 14-inch lower horizontal cable trough, front vertical cable guides, ground wire kit, and cable tie brackets. Rear load panels come equipped with rear fanning triangles and 8-inch rear doors.

Product Classification

Product Type Frame
Product Series FDF

Material Specifications

Finish Powder coated
Material Type Steel

Environmental Specifications

Environmental Space Indoor

Product Classification

Product Type Frame
Product Series FDF

Material Specifications

Finish Powder coated
Material Type Steel

Environmental Specifications

Environmental Space Indoor

Product Specification

Product Specification