107058919 | 110AB2-100FT
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
110 Field Terminated Cross-Connect System Terminal Blocks, 4 X 110C-5, 20 X 110C-4
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Block |
General Specifications
Product Design | 110 |
ANSI/TIA Category | 5 | 6 |
Lug Attachment | Field attached |
Pairs, quantity | 4 |
Dimensions
Height | 91.19 mm | 3.59 in |
Width | 272.29 mm | 10.72 in |
Depth | 82.55 mm | 3.25 in |
Material Specifications
Material Type | Copper alloy |
Mechanical Specifications
Plug Insertion Life, minimum | 200 times |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Block |
General Specifications
Product Design | 110 |
ANSI/TIA Category | 5 | 6 |
Lug Attachment | Field attached |
Pairs, quantity | 4 |
Dimensions
Height | 91.19 mm | 3.59 in |
Width | 272.29 mm | 10.72 in |
Depth | 82.55 mm | 3.25 in |
Material Specifications
Material Type | Copper alloy |
Mechanical Specifications
Plug Insertion Life, minimum | 200 times |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse