973108-000 | TTRC-200-A734
- Available in:
- EMEA
TTRC Copper Closure, unpressurized, gel sealed, 510 mm sheath opening, for up to 300 pair splices
Specifications
Features and Benefits
- Watertight, toolless, torchless and re-usable closure for aerial applications
- Seals unpressurised inline splices in new construction and network maintenance applications up to 600 pairs
- Sealing on both the closure body and a multiple of cables is performed by compressing the gel material between two plastic flanges
- Gel compression is activated by a built-in tensioning mechanism
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Gel sealed closure |
Product Series | TTRC |
General Specifications
Application | For use with Polyethylene cables |
Cable Capacity, maximum | 2 |
Cable Sealing Type | Gel filled |
Closure Style | In-line |
Color | Black |
Mounting | Strand |
Splicing Capacity, maximum | 300 |
Dimensions
Single Cable Diameter, maximum | 21 mm | 0.827 in |
Single Cable Diameter, minimum | 10 mm | 0.394 in |
Splice Bundle Diameter, maximum | 92 mm | 3.622 in |
Sheath Opening, nominal | 510 mm | 20.079 in |
Environmental Specifications
Environmental Space | Aerial |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Gel sealed closure |
Product Series | TTRC |
General Specifications
Application | For use with Polyethylene cables |
Cable Capacity, maximum | 2 |
Cable Sealing Type | Gel filled |
Closure Style | In-line |
Color | Black |
Mounting | Strand |
Splicing Capacity, maximum | 300 |
Dimensions
Single Cable Diameter, maximum | 21 mm | 0.827 in |
Single Cable Diameter, minimum | 10 mm | 0.394 in |
Splice Bundle Diameter, maximum | 92 mm | 3.622 in |
Sheath Opening, nominal | 510 mm | 20.079 in |
Environmental Specifications
Environmental Space | Aerial |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse