CS-8A-LT
Type 8A Optical Fiber Dispersion-Shifted, Matched-Clad Large Effective Area Singlemode Fiber for ; ITU-T G.654.E
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Optical fiber |
General Specifications
Cladding Diameter | 125 µm |
Cladding Diameter Tolerance | ±1.0 µm |
Cladding Non-Circularity, maximum | 1 % |
Coating Diameter (Colored) | 249 µm |
Coating Diameter (Uncolored) | 240 µm |
Coating Diameter Tolerance (Colored) | ±15 µm |
Coating Diameter Tolerance (Uncolored) | ±5 µm |
Coating/Cladding Concentricity Error, maximum | 12 µm |
Core/Clad Offset, maximum | 0.6 µm |
Proof Tensile Stress | 100,000 psi (0.69 GPa) |
Dimensions
Fiber Curl, minimum | 4 m | 13.123 ft |
Mechanical Specifications
Macrobending, 60 mm Ø mandrel, 100 turns | 0.03 dB @ 1,550 nm | 0.10 dB @ 1,625 nm |
Coating Strip Force, maximum | 8.9 N | 2.001 lbf |
Coating Strip Force, minimum | 1.3 N | 0.292 lbf |
Dynamic Fatigue Parameter, minimum | 20 |
Optical Specifications
Cabled Cutoff Wavelength, maximum | 1530 nm |
Dispersion Slope | 0.070 ps/[km-nm-nm] @ 1,550 nm |
Point Defects, maximum | 0.1 dB |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 0.23 dB/km @ 1,550 nm | 0.25 dB/km @ 1,625 nm |
Attenuation, typical | 0.21 dB/m @ 1,550 nm |
Index of Refraction | 1.465 @ 1,550 nm | 1.465 @ 1,625 nm |
Mode Field Diameter | 11.6 µm @ 1,550 nm | 12.6 µm @ 1,625 nm |
Mode Field Diameter Tolerance | ±0.4 µm @ 1550 nm | ±0.6 µm @ 1625 nm |
Polarization Mode Dispersion Link Design Value, maximum | 0.1 ps/sqrt(km) |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Portfolio | CommScope® |
Product Type | Optical fiber |
General Specifications
Cladding Diameter | 125 µm |
Cladding Diameter Tolerance | ±1.0 µm |
Cladding Non-Circularity, maximum | 1 % |
Coating Diameter (Colored) | 249 µm |
Coating Diameter (Uncolored) | 240 µm |
Coating Diameter Tolerance (Colored) | ±15 µm |
Coating Diameter Tolerance (Uncolored) | ±5 µm |
Coating/Cladding Concentricity Error, maximum | 12 µm |
Core/Clad Offset, maximum | 0.6 µm |
Proof Tensile Stress | 100,000 psi (0.69 GPa) |
Dimensions
Fiber Curl, minimum | 4 m | 13.123 ft |
Mechanical Specifications
Macrobending, 60 mm Ø mandrel, 100 turns | 0.03 dB @ 1,550 nm | 0.10 dB @ 1,625 nm |
Coating Strip Force, maximum | 8.9 N | 2.001 lbf |
Coating Strip Force, minimum | 1.3 N | 0.292 lbf |
Dynamic Fatigue Parameter, minimum | 20 |
Optical Specifications
Cabled Cutoff Wavelength, maximum | 1530 nm |
Dispersion Slope | 0.070 ps/[km-nm-nm] @ 1,550 nm |
Point Defects, maximum | 0.1 dB |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 0.23 dB/km @ 1,550 nm | 0.25 dB/km @ 1,625 nm |
Attenuation, typical | 0.21 dB/m @ 1,550 nm |
Index of Refraction | 1.465 @ 1,550 nm | 1.465 @ 1,625 nm |
Mode Field Diameter | 11.6 µm @ 1,550 nm | 12.6 µm @ 1,625 nm |
Mode Field Diameter Tolerance | ±0.4 µm @ 1550 nm | ±0.6 µm @ 1625 nm |
Polarization Mode Dispersion Link Design Value, maximum | 0.1 ps/sqrt(km) |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse