Warning Icon
This product will be discontinued on: July 1, 2024

For other alternatives, please contact us for more information.

0 Replacement products available

CO1G5G1

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • North America

HighBand® Cat6A Patch Cord, Front Facing to RJ45 Plug, T568A

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Variants

Configure and display product variants of CO1G5G1 by selecting options

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Part Number Jacket Color Cord Length    
No configured items found.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | North America
Portfolio CommScope®
Product Type Twisted pair patch cord
Product Brand HighBand®

General Specifications

ANSI/TIA Category 6A
Cable Type U/UTP (unshielded)
Conductor Type Solid
Interface, Connector A 4-pair plug
Interface Feature, connector A Standard
Interface, Connector B RJ45 plug
Interface Feature, connector B Standard
Pairs, quantity 4
Transmission Standards IEEE 802.3bt Type 4
Wiring T568A

Dimensions

Cable Assembly Length Range (m) 1 – 30
Cable Assembly Length Range (ft) 1 – 100
Diameter Over Jacket 7.24 mm | 0.285 in
Compatible Conductor Gauge, solid 24 AWG
Compatible Conductor Gauge, stranded 24 AWG

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Relative Humidity Up to 93%, non-condensing
Environmental Space Indoor | Non-plenum
Flammability Rating CM
Safety Standard UL 1863

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | North America
Portfolio CommScope®
Product Type Twisted pair patch cord
Product Brand HighBand®

General Specifications

ANSI/TIA Category 6A
Cable Type U/UTP (unshielded)
Conductor Type Solid
Interface, Connector A 4-pair plug
Interface Feature, connector A Standard
Interface, Connector B RJ45 plug
Interface Feature, connector B Standard
Pairs, quantity 4
Transmission Standards IEEE 802.3bt Type 4
Wiring T568A

Dimensions

Cable Assembly Length Range (m) 1 – 30
Cable Assembly Length Range (ft) 1 – 100
Diameter Over Jacket 7.24 mm | 0.285 in
Compatible Conductor Gauge, solid 24 AWG
Compatible Conductor Gauge, stranded 24 AWG

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Relative Humidity Up to 93%, non-condensing
Environmental Space Indoor | Non-plenum
Flammability Rating CM
Safety Standard UL 1863

Product Specification

Product Specification