FMS-ACE100-KIT-A
- Available in:
- North America
FDH 3000 Hand Hole and Cover Kit for Extra Small, Small, and Medium Cabinets
Specifications
Product Classification
Regional Availability | North America |
Product Type | Hand hole |
Product Series | FDH 3000 |
General Specifications
Application | For use with FDH 3000 cabinets |
Dimensions
Height | 762 mm | 30.000 in |
Width | 1524 mm | 60.000 in |
Depth | 844.55 mm | 33.250 in |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | North America |
Product Type | Hand hole |
Product Series | FDH 3000 |
General Specifications
Application | For use with FDH 3000 cabinets |
Dimensions
Height | 762 mm | 30.000 in |
Width | 1524 mm | 60.000 in |
Depth | 844.55 mm | 33.250 in |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Visio Stencil
Warranty
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse